Datasheet
EX-AZ 355-12ZK-3D

EX-AZ 355-12ZK-3D

  • Metal enclosure
  • Actuator heads can be repositioned in steps 4 x 90°
  • 3 cable entries M 20 x 1.5
  • 66,7 mm x 114 mm x 38 mm
  • Long life
  • Can be mounted on a flat surface
  • High level of contact reliability with low voltages and currents
  • 3 Contacts
  • Transverse and longitudinal slotted holes
  • Mounting details to EN 50041

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 05/03/2025, 01:42