FLACHKABELKLEMME K 99-6431-00-02

Item number: 101177831

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Connection from the AS-i flat cable (yellow) to a circular cable

Ordering data

Note (Delivery capacity)

Not available!

Product type description

FLACHKABELKLEMME K 99-6431-00-02

Article number (order number)

101177831

EAN (European Article Number)

4030661309422

eCl@ss number, version 12.0

27-24-26-91

eCl@ss number, version 11.0

27-24-26-91

eCl@ss number, version 9.0

27-24-26-91

ETIM number, version 7.0

EC001604

ETIM number, version 6.0

EC001604

General data

Gross weight

20 g

General data - Features

Number of poles

2

Mechanical data - Connection technique

Termination

IDC connector, Screw connection or Soldering terminal

Material of the flat cable clamp

Polyamide PA

Cable section, maximum

1 x 0.25 mm²

Wire cross-section, minimum

24 AWG

Mechanical data - Dimensions

Width

35.5 mm

Height

20 mm

Depth

10.5 mm

Ambient conditions

Degree of protection

IP67

Ambient temperature

-25 ... +70 °C

Ambient conditions - Insulation values

Degree of pollution

3


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 25/04/2024, 14:33