KA-0975

Item number: 103005659

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For parameter setting of the individual functions
  • 8-pole
  • Pre-wired cable
  • for SLC/SLG

Ordering data

Product type description

KA-0975

Article number (order number)

103005659

EAN (European Article Number)

4030661440170

eCl@ss number, version 12.0

27-06-03-11

eCl@ss number, version 11.0

27-06-03-11

eCl@ss number, version 9.0

27-06-03-11

ETIM number, version 7.0

EC001855

ETIM number, version 6.0

EC001855

General data

Connector (electric)

Female connector

Gross weight

500 g

General data - Features

Halogen free

No (0)

Cable drag chain suitable

No (0)

Number of poles

5

Number of cable wires

3

Mechanical data

Tightening torque, maximum

1 Nm

Mechanical data - Connection technique

Length of cable

1 m

Wire cross-section

0.34 mm2

Colour of the Cable mantle

Grey

Material of the Cable mantle

PVC

Mechanical data - connector side A

Connector typ

Female connector, M12

Design

straight

Connector coding

A

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Colour of the handle

Black

Mechanical data - connector side B

Connector typ

Male connector, M12

Design

straight

Connector latching

Screw locking

Material of the gland

Metal, CuZn, nickel-plated

Material of the handle

Plastic, TPU

Mechanical data - Dimensions

Diameter of the ISO-thread

M12

Ambient conditions

Degree of protection

IP67

Ambient temperature

-30 ... +90 °C

Electrical data

Thermal test current

4 A

Rated operating voltage

60 VAC

Rated operating voltage

60 VDC

Operating current

4,000 mA


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 20/04/2024, 14:03