KG411-C
Item number:
101008567
KG411-C
Item number:
101008567
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
- plastic assembly housing
- suitable for the installation of command devices
- anthracite gray RAL 7035, light gray
Ordering data
Product type description |
KG411-C |
Article number (order number) |
101008567 |
EAN (European Article Number) |
4030661471037 |
eCl@ss number, version 12.0 |
27-37-12-05 |
eCl@ss number, version 11.0 |
27-37-12-05 |
eCl@ss number, version 9.0 |
27-37-12-05 |
ETIM number, version 7.0 |
EC000200 |
ETIM number, version 6.0 |
EC000200 |
Note (Ordering data) |
Note: Cable glands are not included in the delivery of the enclosure |
General data
Versions |
Assembly housing |
Housing material |
ABS |
Colour of the upper part of the enclosure |
Grey |
Colour of the bottom part of the enclosure |
Grey |
Gross weight |
140 g |
General data - Features
Number of command positions |
1 |
Mechanical data
Position of the cable gland |
bottom |
Mechanical data - Connection technique
Cable entry |
1x M20 |
Mechanical data - Dimensions
Width |
82 mm |
Height |
85 mm |
Depth |
80 mm |
Length x Width x Height |
Diameter of the through-holes for cable glands: 22.3 cm + 0.4 cm |
Middle spacing of drilled holes |
40 mm |
Ambient conditions
Degree of protection |
IP65 |
Ambient temperature |
-25 ... +65 °C |
Product picture (catalogue individual photo)
Dimensional drawing basic component
EU Conformity Declaration
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | NBG..., NBGLC..., EBG....O, MBG(H)..., MBG(H)AC..., MBK..., MBKAC..., KG... |
Type: | See ordering code |
Description of the component: | Empty enclosure / Individually equipped enclosure |
Relevant Directives: | Machinery Directive 1) | 2006/42/EC |
Low Voltage Directive 2) | 2014/35/EU | |
EMC-Directive 3) | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Affixing of the CE conformity mark: | 1) for safety components, whose type plate is labelled "Safety component" 2) for switchgear without safety function 3) with mounted light elements and / or voltage sensors |
Applied standards: | DIN EN 60947-5-1:2010 DIN EN 60947-5-5:2015*) DIN EN ISO 13850:2016*) *) with mounted emergency stop devices |
Person authorised for the compilation of the technical documentation: | Oliver Wacker Möddinghofe 30 42279 Wuppertal |
Place and date of issue: | Wuppertal, January 28, 2019 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/04/2024, 07:39