MKTC32

Item number: 101005832

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • without Locking sleeve
  • 4 Contacts
  • Mounting depth 70 mm
  • 2 switch position
  • Mounting hole 22.3 mm
  • Mounting Knurled nut
  • up to 6 mm front plate thickness

Ordering data

Product type description

MKTC32

Article number (order number)

101005832

EAN (European Article Number)

4030661544250

eCl@ss number, version 12.0

27-37-14-04

eCl@ss number, version 11.0

27-37-14-04

eCl@ss number, version 9.0

27-37-14-04

ETIM number, version 7.0

EC000632

ETIM number, version 6.0

EC000632

Approvals - Standards

Certificates

cURus

General data

Standards

EN IEC 60947-5-1

EN IEC 60947-1

Installation conditions (mechanical)

arbitrarily

Material of the front ring

Aluminium - anodised

Material of the bellows

Rubber

Material thickness of the sealing bellows

1 mm

Colour of the front ring

Silver

Colour of the bellows

Black

Gross weight

154 g

General data - Features

Return to zero position

Yes

External applications

Yes

Galvanically separated contact bridges

Yes

Probing possible

Yes

Number of auxiliary contacts

4

Number of directions

2

Number of normally open (NO) per direction

2

Number of switch positions

2

Number of switching stages

2

Mechanical data

Latching position

left

right

Mechanical life, minimum

1,000,000 Operations

Actuating force, approx.

11 N

Mounting

Knurled nut

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, minimum

0.5 mm²

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Mechanical data - Dimensions

Mounting depth

70 mm

Length of the actuator

77 mm

Mounting diameter

22.3 mm

Thickness, of the front panel, minimum

1.5 mm

Thickness of the front panel, maximum

6 mm

Diameter for the Installation to EN 60947-1

22.3 + 0.4 mm

Spacing

80 x 80 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +80 °C

Resistance to vibrations

10 … 200 Hz, with 20 g

Restistance to shock

110 g / 4 ms - 30 g / 18 ms

Ambient conditions - Insulation values

Rated insulation voltage Ui

400 V

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

3

Electrical data

Thermal test current

10 A

Utilisation category AC-15

250 VAC

Utilisation category AC-15

8 A

Utilisation category DC-13

24 VDC

Utilisation category DC-13

5 A

Switching element

2 NO contacts / 2 NO contacts

Switching principle

Slow action

Maximum switching frequency

1,200 /h

Note

Notice (switch position)

Position A, B

Language filter

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 18/04/2024, 23:00