MOUNTING PLATE KPL. MP AZM 415

Item number: 101149120

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • For simple mounting
  • Subsequent adjustment enabled
  • Suitable for all conventional profile systems

Ordering data

Product type description

MOUNTING PLATE KPL. MP AZM 415

Article number (order number)

101149120

EAN (European Article Number)

4030661149882

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

560 g

Mechanical data - Dimensions

Width

129 mm

Height

184 mm

Depth

7 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 09:15