MOUNTING SET AZ 17 P

Item number: 101150363

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

MOUNTING SET AZ 17 P

Article number (order number)

101150363

EAN (European Article Number)

4030661287744

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Gross weight

115 g

Mechanical data

Installation instructions

Mounting parallel to safety guard

Scope of delivery

Scope of delivery of mounting material

Roundhead screw M4 x 30 to ISO 7380

Roundhead screw M4 x 10 to ISO 7380

Washer DIN 433-4.3

U-profile AZ 17

Mounting angle AZ 17

Mounting plate AZ 17/AZM 170

Note

Note (General)

The mounting sets can only be used in conjunction with actuator AZ 17-B6.


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 02:19