MOUNTING SET AZM 161 P
Item number:
101150376
MOUNTING SET AZM 161 P
Item number:
101150376
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Ordering data
Product type description |
MOUNTING SET AZM 161 P |
Article number (order number) |
101150376 |
EAN (European Article Number) |
4030661287812 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Gross weight |
510 g |
Mechanical data
Installation instructions |
Mounting parallel to safety guard |
Scope of delivery
Scope of delivery of mounting material |
Roundhead screw M5 x 16 to ISO 7380 Roundhead screw M5 x 10 to ISO 7380 Washer DIN 125-5.3 Counter sunk screw M5 x 16 DIN 7991 Mounting plate AZ 16/AZM 161 U-profile AZM 161 Mounting angle AZM 161 |
Note
Note (General) |
The mounting sets can only be used in conjunction with actuator AZM 161-B6. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Product graph (exploded-view drawing)
ID: 1azm1m00
Product graph (exploded-view drawing)
ID: 5azm1m14
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 25/04/2024, 06:40