MOUNTING PLATE AZ/AZM200

Item number: 101188600

Downloads

ePLAN Data
SISTEMA Data
  • Mounting plate for easy and quick assembly
  • Metal, powder-coated

Ordering data

Product type description

MOUNTING PLATE AZ/AZM200

Article number (order number)

101188600

EAN (European Article Number)

4030661517322

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Housing coating material

powder-coated

Material

Metal film

Colour of the product

Black

Gross weight

458 g

Mechanical data - Dimensions

Width

300 mm

Height

40 mm

Depth

5 mm

Scope of delivery

Scope of delivery

1x Mounting plate

Accessory

Recommendation (product combination)

AZM 200 / AZM 201


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 23/04/2024, 19:36