MS-AZM400

Item number: 103009179

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • Mounting kit consisting of two mounting plates, four M6 countersunk screws and four M6 special nuts
  • Simple fitting, especially on 40 mm profiles
  • Mounting plates with elongated holes for optimal alignment

Ordering data

Product type description

MS-AZM400

Article number (order number)

103009179

EAN (European Article Number)

4030661472706

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

General data

Material

Metal film

Colour of the product

Silver

Gross weight

396 g

Mechanical data - Dimensions

Width

40 mm

Height

120 mm

Depth

5 mm

Scope of delivery

Scope of delivery of mounting material

4x Screws

4x Nuts

2x fix mounting plate


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 28/03/2024, 16:55