MS MZM 100-W
Item number:
101185510
MS MZM 100-W
Item number:
101185510
Ordering data
Product type description |
MS MZM 100-W |
Article number (order number) |
101185510 |
EAN (European Article Number) |
4030661343464 |
eCl@ss number, version 12.0 |
27-27-26-92 |
eCl@ss number, version 11.0 |
27-27-26-92 |
eCl@ss number, version 9.0 |
27-27-26-92 |
ETIM number, version 7.0 |
EC002594 |
ETIM number, version 6.0 |
EC002594 |
General data
Gross weight |
210 g |
Mechanical data - Dimensions
Width |
63 mm |
Height |
120 mm |
Depth |
44 mm |
Scope of delivery
Scope of delivery |
M6 x 40 cylinder head screw with hex socket: 2x M6 x 40 cylinder head screw with hex socket |
Scope of delivery of mounting material |
1x Mounting angle |
Language filter
Datasheet
Operating instructions and Declaration of conformity
Mounting and wiring instructions
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing actuator
Product graph (exploded-view drawing)
ID: kmzm1m01
Operating principle
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 18/04/2024, 03:10