MV10H 015-11Y

Item number: 101058475

Downloads

ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • 3 Cable entry M 20 x 1.5
  • Metal enclosure
  • 2 Contacts
  • 67 mm x 75 mm x 43 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Epoxy resin rod

Ordering data

Note (Delivery capacity)

Not available!

Product type description

MV10H 015-11Y

Article number (order number)

101058475

EAN (European Article Number)

4030661032658

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

Approvals - Standards

Certificates

CCC

General data

Standards

EN IEC 60947-5-1

Working principle

mechanical

Housing material

Light-alloy diecast, paint finish

Housing coating material

painted

Material of the rod

Epoxy resin

Gross weight

305 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Number of switching stages

2

Mechanical data

Actuating element

Rod lever

Mechanical life, minimum

10,000,000 Operations

Actuating angle, from left of switch axis

30 °

Actuating angle, from right of switch axis

30 °

Contact opening

2 x 1.2 mm

Actuating speed, minimum

1 mm/min

Actuating speed, maximum

3 m/s

Note (Actuating speed)

Actuating speed with vertical actuating angle to switch axis

Actuating torque

0.2 Nm

Mechanical data - Connection technique

Termination

Screw terminals M20 x 1.5

Cable section, maximum

2.5 mm²

Note

All indications including the conductor ferrules.

Wire cross-section

13 AWG

Mechanical data - Dimensions

Length of sensor

43 mm

Width of sensor

67 mm

Height of sensor

256 mm

Diameter of the Rod

6 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

500 V

Electrical data

Thermal test current

10 A

Utilisation category AC-15

400 VAC

Utilisation category AC-15

2.5 A

Switching element

NO contact, NC contact

Note (Switching element)

galvanically separated contact bridges

Switching principle

Snap action

Bounce duration, maximum

2.5 ms

Switchover time, maximum

40 ms

Material of the contacts, electrical

Silver

Switch travel diagram

Diagram


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 24/04/2024, 01:46