MZM 100-B1.1

Item number: 101204290

Downloads

ePLAN Data
SISTEMA Data
  • actuator free from play
  • neutralisation of undesired noises

Ordering data

Product type description

MZM 100-B1.1

Article number (order number)

101204290

EAN (European Article Number)

4030661367880

eCl@ss number, version 12.0

27-27-26-06

eCl@ss number, version 11.0

27-27-26-06

eCl@ss number, version 9.0

27-27-26-06

ETIM number, version 7.0

EC001487

ETIM number, version 6.0

EC001487

General data

Gross weight

366 g

Mechanical data

Actuator

straight

Mechanical data - Dimensions

Length of the actuator

24 mm

Width of the actuator

40 mm

Height of the actuator

160 mm

Scope of delivery

Scope of delivery

The safety switch / solenoid interlock and the actuator unit must be ordered separately.: The safety switch / solenoid interlock and the actuator unit must be ordered separately.

Language filter

Download the latest version of Adobe Reader


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 10:24