MZM 100 ST-SD2PREM-A

Item number: 101211144

Product type description:
MZM 100 (1) (2)-(3)(4)(5)-A

(1)
withoutGuard locking monitored >
BActuator monitored

(2)
STConnector plug M23, 8+1-pole
ST2Connector plug M12, 8-pole

(3)
1P2P1 p-type diagnostic output and 2 p-type safety outputs (only in connection with "Solenoid interlock monitored")
1P2PWSimilar to -1P2P, combined diagnostic signal: guard door closed and solenoid interlock locked (only in connection with "Solenoid interlock monitored")
1P2PW2Similar to -1P2P, combined diagnostic signal: guard door closed and can be locked (only in connection with "Actuator monitored")
SD2Pserial diagnostic output and 2 p-type safety outputs

(4)
withoutwithout latching (only in connection with "Solenoid interlock monitored")
Relectrical latching force, typically 30 N
REadjustable latching force, typically 30 … 100 N

(5)
Mpermanent magnet, typically 15 N
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Guard locking monitored
  • Connector M23, 8+1-pole
  • Power to lock
  • serial diagnostic output
  • Automatic latching
  • Solenoid interlocks with innovating and unique operating principle
  • 40 mm x 179 mm x 40 mm
  • Electronic contact-free, coded system
  • Thermoplastic enclosure
  • Max. length of the sensor chain 200 m
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm vertically and ± 3 mm horizontally
  • Intelligent diagnosis
  • Self-monitoring series-wiring
  • Patented

Ordering data

Product type description

MZM 100 ST-SD2PREM-A

Article number (order number)

101211144

EAN (European Article Number)

4030661389417

eCl@ss number, version 12.0

27-27-26-03

eCl@ss number, version 11.0

27-27-26-03

eCl@ss number, version 9.0

27-27-26-03

ETIM number, version 7.0

EC002593

ETIM number, version 6.0

EC002593

Approvals - Standards

Certificates

TÜV

cULus

UKCA

General data

Standards

EN ISO 13849-1

EN ISO 14119

EN IEC 60947-5-3

EN IEC 61508

Coding

Universal coding

Coding level according to EN ISO 14119

Low

Working principle

inductive

Housing material

Plastic, glass-fibre reinforced thermoplastic, self-extinguishing

Reaction time, maximum

150 ms

Duration of risk, maximum

150 ms

Gross weight

650 g

General data - Features

Power to lock

Yes

Solenoid interlock monitored

Yes

Serial diagnostics

Yes

Latching

Yes

Short circuit detection

Yes

Cross-circuit detection

Yes

Series-wiring

Yes

Safety functions

Yes

Integral system diagnostics, status

Yes

Number of safety contacts

2

Number of series-wiring of sensors

31

Safety classification

Standards

EN ISO 13849-1

EN IEC 61508

Safety classification - Interlocking function

Performance Level, up to

e

Category

4

PFH value

3.54 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission time

20 Year(s)

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Note (Mechanical life)

Actuating speed ≤ 0.5 m/s

Operations for door weights ≤ 5 kg

Holding force, typically

750 N

Holding force, guaranteed

500 N

Latching force, minimum

45 N

Latching force, maximum

115 N

Type of the fixing screws

2x M6

Tightening torque of the fixing screws

8 Nm

Mechanical data - Switching distances according EN IEC 60947-5-3

Assured switching distance "ON" Sao

0 mm

Assured switching distance "OFF" Sar

1 mm

Mechanical data - Connection technique

Length of sensor chain, maximum

200 m

Note (length of the sensor chain)

Cable length and cross-section change the voltage drop dependiing on the output current

Note (series-wiring)

Unlimited number of devices, oberserve external line fusing, max. 31 devices in case of serial diagnostic SD

Termination

Connector M23, 8+1-pole

Mechanical data - Dimensions

Length of sensor

40 mm

Width of sensor

40 mm

Height of sensor

179 mm

Ambient conditions

Degree of protection

IP65

IP67

Ambient temperature

-25 ... +55 °C

Storage and transport temperature

-25 ... +70 °C

Relative humidity, minimum

30 %

Relative humidity, maximum

95 %

Note (Relative humidity)

non-condensing

non-icing

Resistance to vibrations

10 … 150 Hz, amplitude 0.35 mm / 5 g

Restistance to shock

30 g / 11 ms

Protection class

III

Permissible installation altitude above sea level, maximum

2,000 m

Ambient conditions - Insulation values

Rated insulation voltage Ui

32 VDC

Rated impulse withstand voltage Uimp

0.8 kV

Overvoltage category

III

Degree of pollution

3

Electrical data

Operating voltage

24 VDC -15 % / +10 % (stabilised PELV power supply)

No-load supply current I0, typical

100 mA

Current consumption with magnet ON, average

350 mA

Current consumption with magnet ON, peak

550 mA / 10 ms

Rated operating voltage

24 VDC

Operating current

1,100 mA

Required rated short-circuit current

100 A

External wire and device fuse rating

2 A gG

Time to readiness, maximum

4,000 ms

Switching frequency, maximum

1 Hz

Electrical data - Magnet control

Designation, Magnet control

IN

Switching thresholds

-3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

10 mA

Magnet switch-on time

100 %

Test pulse duration, maximum

5 ms

Test pulse interval, minimum

40 ms

Classification ZVEI CB24I, Sink

C0

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital inputs

Designation, Safety inputs

X1 and X2

Switching thresholds

−3 V … 5 V (Low)

15 V … 30 V (High)

Current consumption at 24 V

5 mA

Test pulse duration, maximum

1 ms

Test pulse interval, minimum

100 ms

Classification ZVEI CB24I, Sink

C1

Classification ZVEI CB24I, Source

C1

C2

C3

Electrical data - Safety digital outputs

Designation, Safety outputs

Y1 and Y2

Rated operating current (safety outputs)

250 mA

Design of control elements

short-circuit proof, p-type

Voltage drop Ud, maximum

1 V

Leakage current Ir, maximum

0.5 mA

Voltage, Utilisation category DC-13

24 VDC

Current, Utilisation category DC-13

0.25 A

Test pulse interval, typical

1000 ms

Test pulse duration, maximum

1 ms

Classification ZVEI CB24I, Source

C1

Classification ZVEI CB24I, Sink

C1

Electrical data - Diagnostic outputs

Design of control elements

short-circuit proof, p-type

Electrical data - Serial diagnostic SD

Designation, Serial diagnostic SD

OUT

Operation current

150 mA

Design of control elements

short-circuit proof, p-type

Wiring capacitance

50 nF

Status indication

Note (LED switching conditions display)

Operating condition: LED green

Error / functional defect: LED red

Supply voltage UB: LED green

Pin assignment

PIN 1

A1 Supply voltage UB

PIN 2

X1 Safety input 1

PIN 3

A2 GND

PIN 4

Y1 Safety output 1

PIN 5

OUT serial diagnostic output

PIN 6

X2 Safety input 2

PIN 7

Y2 Safety output 2

PIN 8

IN serial diagnostic input

PIN 9

without function

Scope of delivery

Scope of delivery

Actuator must be ordered separately.

Accessory

Recommendation (actuator)

MZM 100-B1.1

Note

Note (General)

As long as the actuating unit is applied to the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.

Language filter

Wiring example (electr. wiring)

Download the latest version of Adobe Reader

Video ID: SD-Interface-Mr-Safety

ID: SD-Interface-Mr-Safety

| 75.0 MB | .mp4

| 70.0 MB | .mp4

EU Conformity Declaration
EU-Konformitätserklärung LOG_COM_lo1de01s
Original



K.A. Schmersal GmbH & Co. KG
Möddinghofe 30
42279 Wuppertal
Germany
Internet: www.schmersal.com
Erklärung:Hiermit erklären wir, dass die nachfolgend aufgeführten Bauteile aufgrund der Konzipierung und Bauart den Anforderungen der unten angeführten Europäischen Richtlinien entsprechen.
Bezeichnung des Bauteils:MZM 100
MZM 100 B
Typ:siehe Typenschlüssel
Beschreibung des Bauteils:Verriegelung mit elektromagnetischer Zuhaltung für Sicherheitsfunktionen (MZM 100) bzw. Sicherheitsschalter mit Zuhaltefunktion (MZM 100 B)
Einschlägige Richtlinien:Maschinenrichtlinie2006/42/EG
 EMV-Richtlinie2014/30/EU
 RoHS-Richtlinie2011/65/EU
Angewandte Normen:EN 60947-5-3:2013
EN ISO 14119:2013
EN ISO 13849-1:2015
IEC 61508 Teile 1-7:2010
Benannte Stelle der Baumusterprüfung:TÜV Rheinland Industrie Service GmbH
Am Grauen Stein, 51105 Köln
Kenn-Nr.: 0035
EG-Baumusterprüfbescheinigung:01/205/5778.00/20
Bevollmächtigter für die Zusammenstellung der technischen Unterlagen:Oliver Wacker
Möddinghofe 30
42279 Wuppertal
Ort und Datum der Ausstellung:Wuppertal, 18. November 2020
 GRA_SIG_ksig-y24
 Rechtsverbindliche Unterschrift
Philip Schmersal
Geschäftsführer

Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 19/04/2024, 03:55