MZM 100 TARGET

Item number: 101210642

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • for the variable setting of the latching force
  • gradually adjustable by steps of approx. 10 N within a range from approx. 30 N to 100 N

Ordering data

Product type description

MZM 100 TARGET

Article number (order number)

101210642

EAN (European Article Number)

4030661392387

eCl@ss number, version 12.0

27-27-26-92

eCl@ss number, version 11.0

27-27-26-92

eCl@ss number, version 9.0

27-27-26-92

ETIM number, version 7.0

EC002594

ETIM number, version 6.0

EC002594

Note (Ordering data)

The adjusting target must be ordered separately

General data

Gross weight

15 g

Mechanical data - Dimensions

Width

26 mm

Height

38 mm

Depth

11.5 mm


Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 29/03/2024, 05:20