NDLP30BL/WS
Item number:
103009741
NDLP30BL/WS
Item number:
103009741
Product type description: |
- | |
(1)DT(8)(2) | Pushbutton |
(1)DM(2) | Pushbutton with diaphragm for dust protection |
(1)DL(8)(2) | Illuminated pushbutton |
(1)DLM(2) | Illuminated pushbutton with diaphragm for dust protection |
(1)ML(2) | Indicator light with flat collar |
(1)MLH(2) | Indicator light with high collar |
(1)DP(3)(8)(2) | Mushroom head impact button without latching |
(1)DTP(3)(8)(2) | Mushroom head impact button without latching (only N-programm) |
(1)DLP(3)(8)(2) | Mushroom head impact button illuminated, without latching (only N programme) |
(1)DRR(3)(8)(2) | Mushroom head impact button with latching, unlock by turning and pulling (pulling only in N programme) |
(1)DRZ(3)(8)(2) | Mushroom head impact button with latching, unlock by pulling |
(1)WS21(4)(5) | Selector switch with 2 positions: |
(1)WT21(4)(5) | Selector switch with 1 momentary position |
(1)WS32(4)(5) | Selector switch with 3 maintained positions |
(1)WT32(4)(5) | Wahlschalter mit 2 Taststellungen |
(1)WST32(4)(5) | Selector switch: switching, latching |
(1)WTS32(4)(5) | Selector switch: latching, switching |
(1)SS21S(4)(5) | Key-operated selector switch with 2 maintained positions |
(1)ST21S(4)(5) | Key-operated selector switch with 1 momentary position |
(1)SS32S(4)(5) | Key-operated selector switch with 3 maintained positions |
(1)ST32S(4)(5) | Key-operated selector switch with 2 momentary positions, left and right |
(1)SST32S(4)(5) | Key-operated selector switch: switching, latching |
(1)STS32S(4)(5) | Key-operated selector switch: latching, switching |
B | Blanking plug |
(1) | |
- | Command and signalling devices: |
E | "E" program |
N | "N" program |
R | "R" program |
(2) | |
- | Colour of button surface: |
SW | Black |
GB | Yellow |
RT | Red |
GN | Green |
WS | White |
BL | Blue |
GR | Grey |
(3) | |
- | Head diameter of mushroom head impact button 30 mm: |
30 | 30 mm |
35 | 35 mm |
40 | 40 mm |
42 | 42 mm |
45 | 45 mm |
50 | 50 mm |
55 | 55 mm |
70 | 70 mm |
(4) | |
- | Toggle length in mm: |
without | Short toggle |
.1 | Long toggle |
(5) | |
- | Colour of toggle: |
without | Grey |
WS | White |
(6) | |
- | Key-withdrawal position (3 positions): |
1 | Position left |
2 | Position middle |
3 | Position right |
(7) | |
- | Key-withdrawal position (2 positions): |
1 | Position left |
2 | Position right |
(8) | |
- | Colour of diaphragm (only N programme): |
without | White |
GR/ | Black |
BL/ | Blue |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- small with illumination
- hygienic design
- Protection class IP69K
- Mounting hole 22.3 mm
Ordering data
Product type description |
NDLP30BL/WS |
Article number (order number) |
103009741 |
EAN (European Article Number) |
4030661469263 |
eCl@ss number, version 12.0 |
27-37-12-10 |
eCl@ss number, version 11.0 |
27-37-12-10 |
eCl@ss number, version 9.0 |
27-37-12-10 |
ETIM number, version 7.0 |
EC000221 |
ETIM number, version 6.0 |
EC000221 |
Approvals - Standards
Certificates |
BG cULus |
General data
Standards |
EN IEC 60947-5-1 EN IEC 60947-1 |
Versions |
Mushroom impact button |
Design |
Lighting |
Installation conditions (mechanical) |
arbitrarily |
Sealing type |
Membrane Lip gaskets |
Material of the operators |
Plastic |
Material of the front ring |
ABS, chrome-plated |
Material of the bellows |
Silicone |
Colour of the operating element |
White |
Colour of the front ring |
Silver |
Colour of the bellows |
Blue |
Gross weight |
36 g |
General data - Features
Illuminable |
Yes |
|
Mounting flange |
Yes |
|
Probing possible |
Yes |
|
Fully insulated |
Yes |
|
|
2 |
Mechanical data
Mechanical life, minimum |
1,000,000 Operations |
Actuating stroke |
5 mm |
Actuating force, approx. |
2 N |
Mounting |
Mounting flange EFM |
Tightening torque of the screw |
0.6 Nm |
Mechanical data - Dimensions
Height |
20 mm |
diameters for the actuating heads |
30 mm |
Mounting diameter |
22.3 mm |
Thickness, of the front panel, minimum |
1.5 mm |
Thickness of the front panel, maximum |
6 mm |
Spacing |
50 x 50 mm |
Ambient conditions
Degree of protection |
IP67 IP69K |
Ambient temperature |
-25 ... +80 °C |
Resistance to vibrations |
10 - 150 Hz (0.5 mm / 5 g) |
Restistance to shock |
30 g / 18 ms |
Electrical data
Maximum switching frequency |
1,000 /h |
Language filter
Datasheet
Operating instructions and Declaration of conformity
UL Certificate
BG-test certificate
Brochure
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
EU Declaration of Conformity |
Original | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby certify that the hereafter described components both in their basic design and construction conform to the applicable European Directives. |
Name of the component: | E, N and R programme |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant Directives: | Low Voltage Directive | 2014/35/EU |
EMC-Directive * | 2014/30/EU | |
RoHS-Directive | 2011/65/EU |
Applied standards: | EN 60947-5-1:2017 |
Place and date of issue: | Wuppertal, April 7, 2020 |
Authorised signature Philip Schmersal Managing Director |
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | E, N and R program |
Type: | See ordering code |
Description of the component: | Command and signalling devices optionally as illuminated signalling devices, Push, illuminated, palm buttons and switches, Selector switches and buttons, key selector switches and key selector buttons in conjunction with contact element EF and RF or light elements and voltage senders EL* and RL* |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations * | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN 60947-5-1:2017 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, April 8, 2022 |
Authorised signature Philip Schmersal Managing Director |
Schmersal Ltd., Sparrowhawk Close, WR14 1GL Malvern
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 29/03/2024, 13:41