Product image

AZM KEY (M5)

  • For maintenance, installation, etc.
  • For manual release using M5 triangular key, available as accessory
Ordering data
Product type description
DREIKANTSCHLUESSEL TK-M5
Article number (order number)
101100887
EAN (European Article Number)
4030661109374
eCl@ss number, Version 9.0
27-27-26-92
General data
Product name
Triangular key
Gross weight
31.7 g
Mechanical data - Dimensions
Length
100 mm
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 08:54:32