
BNS260-02Z-ST-L
- Long life
- Small body
- no mechanical wear
- 26 mm x 36 mm x 13 mm
- Insensitive to soiling
- Thermoplastic enclosure
- Connector M8 x 1, 4-pole
- Concealed mounting possible
- Insensitive to transverse misalignment
Ordering data
Product type description
BNS 260-02Z-ST-L
Article number (order number)
101184377
EAN (European Article Number)
4030661321752
eCl@ss number, Version 9.0
27-27-24-02
Approval - Standards
Certificates
TÜV
cULus
EAC
cULus
EAC
General data
Product name
BNS 260
Standards
IEC 60947-5-3
BG-GS-ET-14
BG-GS-ET-14
Installation conditions (mechanical)
quasi-flush
Enclosure material
Glass-fibre, reinforced thermoplastic
Gross weight
31.7 g
General data - Features
Coding
Yes
Number of openers
2
Number of safety contacts
2
Safety appraisal
Standards
ISO 13849-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
25,000,000 Operations
Mechanical data
Actuating element
Magnet
Door hinge
Left
Ensured switch distance "ON" Sao
5 mm
Ensured switch distance "OFF" Sar
15 mm
Notice (Switch distance Sn)
Axial misalignment, a horizontal and vertical misalignment of the safety sensor and the actuator are tolerated. The possible misalignment depends on the distance of the active surfaces of the sensor and the actuator. The sensor remains active within the tolerance range.
Direction of motion
Head-on to the active surface
Mechanical data - Connection technique
Terminal Connector
Connector M8
Mechanical data - Dimensions
Height of sensor
36 mm
Length of sensor
13 mm
Width of sensor
26 mm
Ambient conditions
Protection class
IP67
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+70 °C
Resistance to vibrations to EN 60068-2-6
10 … 55 Hz, amplitude 1 mm
Restistance to shock
30 g / 11 ms
Electrical data
Voltage type
DC (direct current)
Switching voltage, maximum
75 VDC
Switching current, maximum
0.4 A
Switching capacity, maximum
10 VA
Switching frequency, maximum
5 Hz
Scope of delivery
Included in delivery
Actuators must be ordered separately.
Accessory
Recommendation (actuator)
BPS 260
Recommended safety switchgear
SRB-E-301ST
SRB-E-201LC
SRB-E-201LC
Notes
Note (General)
The number in brackets indicate the PIN number of the connector.
Circuit example
Note (Wiring diagram)
The contacts S11-S12 and S21-S22 must be integrated in the safety circuit.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 03/03/2021 )
Danish ( 03/03/2021 )
Dutch ( 03/03/2021 )
English ( 03/03/2021 )
Finnish ( 03/03/2021 )
French ( 03/03/2021 )
German ( 03/03/2021 )
Italian ( 03/03/2021 )
Japanese ( 03/03/2021 )
Norwegian ( 03/03/2021 )
Polish ( 03/03/2021 )
Portugese ( 03/03/2021 )
Portugese ( 03/03/2021 )
Russian ( 03/03/2021 )
Spanish ( 03/03/2021 )
Swedish ( 03/03/2021 )
Turkish ( 03/03/2021 )
Operating instructions and Declaration of conformity
BNS 260
(314,0 kB, 05/10/2019, Revision P)
BNS 260
(356,7 kB, 05/10/2019, Revision P)
BNS 260
(322,7 kB, 05/10/2019, Revision P)
BNS 260
(321,6 kB, 05/10/2019, Revision P)
BNS 260
(323,4 kB, 05/10/2019, Revision P)
BNS 260
(323,5 kB, 05/10/2019, Revision P)
BNS 260
(335,8 kB, 05/10/2019, Revision M)
BNS 260
(321,9 kB, 05/10/2019, Revision P)
BNS 260
(283,7 kB, 05/10/2019, Revision P)
BNS 260
(432,6 kB, 05/10/2019, Revision M)
BNS 260
(329,0 kB, 05/10/2019, Revision M)
BNS 260
(389,0 kB, 05/10/2019, Revision P)
BNS 260
(317,5 kB, 05/10/2019, Revision H)
UL Certificate
EAC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Characteristic curve
Characteristic curve
Clipart
Contact arrangement
ID: km8--k4b
Connector

101194060
BNS-Y-02
- enables the interconnection and the connection of BNS safety sensors to a common safety monitoring module
- for BNS 33, BNS 36, BNS 260 (with 2 NC)
Actuator

101184396
BPS260-2
- Actuator 90 ° attached to the sensor
Accessories

101184643
BNS260 PLATE
- to mount the magnetic safety sensor and actuator on ferromagnetic material
Control modules

103009970
SRB-E-201LC
- STOP 0 Function
- 1 oder 2-channel control
- Start button / Auto-start
- 2 Safety outputs 2 A
- 1 Signalling output

103009973
SRB-E-204ST
- STOP 0 Function
- Monitoring of 4 sensors
- Start button / Auto-start
- 2 Safety outputs
- 4 Signalling outputs

103007672
SRB-E-301ST
- STOP 0 Function
- 1 oder 2-channel control
- Start button / Auto-start
- 3 safety contacts
- 1 Auxiliary contact
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 03/03/2021 12:44:37