Product image

AZ16ZVK-M16

  • Long life
  • Multiple coding
  • Double-insulated
  • 52 mm x 90 mm x 30 mm
  • LED version available
  • Insensitive to soiling
  • Thermoplastic enclosure
  • Large wiring compartment
  • 3 cable entries M 16 x 1.5
  • Slotted holes for adjustment, circular holes for
    location
  • High level of contact reliability with low
    voltages and currents
Ordering data
Product type description
AZ 16ZVK
Article number (order number)
101152887
EAN (European Article Number)
4030661166773
eCl@ss number, Version 9.0
27-27-26-02
Approval - Standards
Certificates
TÜV
cULus
CCC
EAC
General data
Product name
AZ 16
Coding level according to ISO 14119
Low
Enclosure material
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the contacts, electrical
Silver
Gross weight
120 g
General data - Features
Ejection force
Yes
Number of auxiliary contacts
1
Number of safety contacts
1
Safety appraisal
Standards
BG-GS-ET-15
ISO 13849-1
EN 60947-5-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
2,000,000 Operations
B10d Normally open contact (NO)
1,000,000 Operations
Note (B10d Normally open contact (NO))
at 10% Ie and ohmic load
Mechanical data
Mechanical life, minimum
1,000,000 Operations
positive break travel
8 mm
Positive break force, minimum
10 N
Actuating speed, maximum
2 m/s
Mechanical data - Connection technique
Terminal Connector
Screw connection
Cable section, minimum
0.25 mm²
Cable section, maximum
2.5 mm²
Note (Cable section)
All indications about the cable section are including the conductor ferrules.
Mechanical data - Dimensions
Height of sensor
90 mm
Length of sensor
30 mm
Width of sensor
52 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-30 °C
Ambient temperature, maximum
+80 °C
Ambient conditions - Insulation value
Rated impulse withstand voltage
4 kV
Electrical data
Thermal test current
10 A
Switching element
NO contact, NC contact
Switching principle
Creep circuit element
Electrical data - Safety contacts
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
4 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
4 A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
4 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
4 A
Scope of delivery
Included in delivery
Actuators must be ordered separately.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
EAC certification
Download the latest version of Adobe Reader
Switch travel diagram
Product image

Information on switch travel diagram
Contact closed
Contact open
Setting range
Latching point
Positive opening path/angle
Adjustable range of NO contact
Adjustable range of NC contact
After travel
The switching routes shown for the closer and opener contacts can be transferred to other contact combinations.

Diagram
Product image

Information on diagram
Some descriptionMonitoring the interlock
to EN ISO 14119
Some descriptionPositive break NC contact
Some descriptionActuated
Some descriptionnot actuated
Some descriptionNormally-open contact
Some descriptionNormally-closed contact

AZ 15/16-B1
101083036 AZ 15/16-B1

  • Straight actuator
  • Particularly suitable for sliding doors


AZ 15/16-B1-1747
101093553 AZ 15/16-B1-1747

  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane
  • Suitable for retrofitting
  • Straight actuator with magnetic latch
  • Particularly suitable for sliding doors


AZ15/16-B1-2024 W / SLOT SEALING PLUG
101108278 AZ15/16-B1-2024 W / SLOT SEALING PLUG

  • For protection against the ingress of course dirt
  • Straight actuator with slot lip-seal
  • Particularly suitable for sliding doors


AZ15/16-B1-2053 WITH BALL LATCH
101111081 AZ15/16-B1-2053 WITH BALL LATCH

  • For interlocking of light to medium-weight guards
  • Straight actuator with ball latch
  • Particularly suitable for sliding doors


AZ15/16-B1-2177 WITH CENTERING GUIDE
101126794 AZ15/16-B1-2177 WITH CENTERING GUIDE

  • For interlocking of light, unguided guards


AZ 15/16-B1-2245
101137408 AZ 15/16-B1-2245

  • Damps vibration on guard device
  • Straight actuator with rubber mounting
  • Particularly suitable for sliding doors


AZ 15/16-B2
101095558 AZ 15/16-B2

  • For very smal actuating radii in line with the plane of the actuator


AZ15/16-B2-1747 WITH MAGNETIC LATCH
101096089 AZ15/16-B2-1747 WITH MAGNETIC LATCH

  • For very smal actuating radii in line with the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane


AZ 15/16-B3
101095550 AZ 15/16-B3

  • For very smal actuating radii at 90° to the plane of the actuator


AZ15/16-B3-1747 WITH MAGNETIC LATCH
101096090 AZ15/16-B3-1747 WITH MAGNETIC LATCH

  • For very smal actuating radii at 90° to the plane of the actuator
  • Suitable for retrofitting
  • For play-free interlocking of light guards
  • The magnetic latch can be easily fitted in any actuating plane


AZ 15/16-B6
101137434 AZ 15/16-B6

  • For very smal actuating radii in line with or at 90° to the plane of the actuator

AZ15/16-1476 SLOT SEALING PLUG
101089116 AZ15/16-1476 SLOT SEALING PLUG

  • For protection against the ingress of course dirt
  • To cover unused actuator slots
  • Simple clip-in fitting


AZ15/16-2053-2 BALL LATCH SET
101115025 AZ15/16-2053-2 BALL LATCH SET

  • Additional ball latch for stable latching of light to medium-weight guards
  • For separate mounting on the guard


SZ 16/335
101110500 SZ 16/335

  • To prevent inadvertent closing, e.g. during maintenance
  • For complex plant
  • Prevents actuation of the switch
  • Up to 6 padlocks can be fitted
  • The lockout tag can be mounted on a chain near to the safety switch

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 03/03/2021 11:51:20

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: