
AZ16-02ZVRK-M16
- Long life
- Multiple coding
- Double-insulated
- 52 mm x 90 mm x 30 mm
- Insensitive to soiling
- Thermoplastic enclosure
- Large wiring compartment
- 3 cable entries M 16 x 1.5
- Slotted holes for adjustment, circular holes for
location - High level of contact reliability with low
voltages and currents
Ordering data
Product type description
AZ 16-02ZVRK
Article number (order number)
101147145
EAN (European Article Number)
4030661141671
eCl@ss number, Version 9.0
27-27-26-02
Approval - Standards
Certificates
cULus
CCC
EAC
CCC
EAC
General data
Product name
AZ 16
Coding level according to ISO 14119
Low
Enclosure material
Plastic, glass-fibre reinforced thermoplastic, self-extinguishing
Material of the contacts, electrical
Silver
Gross weight
115 g
General data - Features
Number of safety contacts
2
Safety appraisal
Standards
BG-GS-ET-15
ISO 13849-1
EN 60947-5-1
ISO 13849-1
EN 60947-5-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
2,000,000 Operations
Mechanical data
Mechanical life, minimum
1,000,000 Operations
Latching force
30 N
positive break travel
8 mm
Positive break force, minimum
20 N
Actuating speed, maximum
2 m/s
Mechanical data - Connection technique
Terminal Connector
Screw connection
Cable section, minimum
0.25 mm²
Cable section, maximum
2.5 mm²
Note (Cable section)
All indications about the cable section are including the conductor ferrules.
Mechanical data - Dimensions
Height of sensor
90 mm
Length of sensor
30 mm
Width of sensor
52 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-30 °C
Ambient temperature, maximum
+80 °C
Ambient conditions - Insulation value
Rated impulse withstand voltage
4 kV
Electrical data
Thermal test current
10 A
Switching element
Opener (NC)
Switching principle
Creep circuit element
Electrical data - Safety contacts
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
4 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
4 A
Electrical data - Auxiliary contacts
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
4 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
4 A
Scope of delivery
Included in delivery
Actuators must be ordered separately.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 03/03/2021 )
Danish ( 03/03/2021 )
Dutch ( 03/03/2021 )
English ( 03/03/2021 )
Finnish ( 03/03/2021 )
French ( 03/03/2021 )
German ( 03/03/2021 )
Italian ( 03/03/2021 )
Japanese ( 03/03/2021 )
Norwegian ( 03/03/2021 )
Polish ( 03/03/2021 )
Portugese ( 03/03/2021 )
Portugese ( 03/03/2021 )
Russian ( 03/03/2021 )
Spanish ( 03/03/2021 )
Swedish ( 03/03/2021 )
Turkish ( 03/03/2021 )
Operating instructions and Declaration of conformity
AZ 15/16
(413,6 kB, 11/18/2020, W)
AZ 15/16
(412,7 kB, 01/13/2021, W)
AZ 15/16
(416,9 kB, 01/13/2021, W)
AZ 15/16
(287,0 kB, 05/10/2019, Revision S)
AZ 15/16
(416,4 kB, 01/13/2021, W)
AZ 15/16
(391,7 kB, 01/13/2021, W)
AZ 15/16
(568,6 kB, 05/10/2019, Revision V)
AZ 15/16
(319,5 kB, 05/10/2019, Revision S)
AZ 15/16
(417,4 kB, 11/18/2020, W)
AZ 15/16
(268,7 kB, 05/10/2019, Revision S)
AZ 15/16
(416,0 kB, 01/13/2021, W)
AZ 15/16
(300,5 kB, 05/10/2019, Revision R)
AZ 15/16
(448,4 kB, 01/13/2021, W)
AZ 15/16
(283,6 kB, 05/10/2019, Revision V)
Mounting and wiring instructions
Operating instructions (supplementary sheet/quick guide)
Zestaw montażowy MS-AZ 15/16
(174,6 kB, 05/10/2019, Revision C)
Montageset MS-AZ 15/16
(137,9 kB, 05/10/2019, Revision C)
Conjunto de montagem MS-AZ 15/16
(138,8 kB, 05/10/2019, Revision C)
Kit de montage MS-AZ 15/16
(134,5 kB, 05/10/2019, Revision C)
Mounting set MS-AZ 15/16
(138,2 kB, 05/10/2019, Revision C)
Montagebausatz MS-AZ 15/16
(136,8 kB, 05/10/2019, Revision C)
Grupo de montaje MS-AZ 15/16
(134,1 kB, 05/10/2019, Revision C)
TÜV certification
UL Certificate
CCC certification
EAC certification
SISTEMA-VDMA library
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Switch travel diagram

Information on switch travel diagram
Contact closed
Contact open
Setting range
Latching point
Positive opening path/angle
Adjustable range of NO contact
Adjustable range of NC contact
After travel
The switching routes shown for the closer and opener contacts can be transferred to other contact combinations.
Actuator

101093553
AZ 15/16-B1-1747
- For play-free interlocking of light guards
- The magnetic latch can be easily fitted in any actuating plane
- Suitable for retrofitting
- Straight actuator with magnetic latch
- Particularly suitable for sliding doors

101108278
AZ15/16-B1-2024 W / SLOT SEALING PLUG
- For protection against the ingress of course dirt
- Straight actuator with slot lip-seal
- Particularly suitable for sliding doors

101111081
AZ15/16-B1-2053 WITH BALL LATCH
- For interlocking of light to medium-weight guards
- Straight actuator with ball latch
- Particularly suitable for sliding doors

101137408
AZ 15/16-B1-2245
- Damps vibration on guard device
- Straight actuator with rubber mounting
- Particularly suitable for sliding doors

101096089
AZ15/16-B2-1747 WITH MAGNETIC LATCH
- For very smal actuating radii in line with the plane of the actuator
- Suitable for retrofitting
- For play-free interlocking of light guards
- The magnetic latch can be easily fitted in any actuating plane

101096090
AZ15/16-B3-1747 WITH MAGNETIC LATCH
- For very smal actuating radii at 90° to the plane of the actuator
- Suitable for retrofitting
- For play-free interlocking of light guards
- The magnetic latch can be easily fitted in any actuating plane

101137434
AZ 15/16-B6
- For very smal actuating radii in line with or at 90° to the plane of the actuator
Accessories

101089116
AZ15/16-1476 SLOT SEALING PLUG
- For protection against the ingress of course dirt
- To cover unused actuator slots
- Simple clip-in fitting

101115025
AZ15/16-2053-2 BALL LATCH SET
- Additional ball latch for stable latching of light to medium-weight guards
- For separate mounting on the guard

101110500
SZ 16/335
- To prevent inadvertent closing, e.g. during maintenance
- For complex plant
- Prevents actuation of the switch
- Up to 6 padlocks can be fitted
- The lockout tag can be mounted on a chain near to the safety switch
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 03/03/2021 12:38:15