Product image

SG6 SAFETY HOUSING

no Keyfeatures
Ordering data
Product type description
SG6
Article number (order number)
103001596
EAN (European Article Number)
4030661472041
eCl@ss number, Version 9.0
27-27-27-92
General data
Product name
Protective enclosure for light grids
Enclosure material
Metal film
Enclosure coating material
powder-coated
Colour of the housing
RAL 1021
Mechanical data - Dimensions
Width
82 mm
Height
2,134 mm
Depth
120 mm
Notes
Note (General)
Suitable for an SLC safety light curtain with a protection field height of up to 1930 mm.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.04.2020 01:43:41