Product image

SRB202CS/T-24VDC

  • 2 Signalling outputs
  • Two-functions safety monitoring module (double evaluation)
  • Level 1: Reset with edge detection, Level 2 Opener (NC) / Opener (NC)
  • 2 enabling paths with different shut-down behaviour, e.g. emergency exit opens both enabling paths (level 1); guard door monitoring only opens the second enabling path (level 2)
  • Suitable for signal processing of potential-free contacts, e.g. Emergency Stop command devices (level 1), position switches with safety function, solenoid interlocks and safety sensors (level 2)
Ordering data
Product type description
SRB202CS/T 24VDC
Article number (order number)
101176210
EAN (European Article Number)
4250116201907
eCl@ss number, Version 9.0
27-37-18-19
Replacement article number
101177155
Certifications
Certificates
cULus
EAC
General data
Product name
SRB202CS
Standards
IEC 61508
IEC/EN 60204-1
ISO 13849-1
EN 60947-5-1
Climatic stress
EN 60068-2-78
Enclosure material
Glass-fibre reinforced thermoplastic, ventilated
Material of the contacts, electrical
Ag-Ni, self-cleaning, positive drive
Gross weight
235.000 g
General data - Features
Stop-Category
0
Electronic Fuse
Yes
Wire breakage detection
Yes
Removable Terminals
Yes
Start input
Yes
Feedback circuit
Yes
Automatic reset function
Yes
Reset edge detection
Yes
Earth connection detection
Yes
Integral System Diagnostics, status
Yes
Number of auxiliary contacts
2
Number of inputs for NC
2
Number of inputs for NO
2
Number of LEDs
6
Number of safety contacts
2
Safety appraisal
Standards
EN 60947-5-1
IEC 61508
Safety appraisal - Relay outputs
Performance level, stop 0, up to
e
Category, Stop 0
4
Diagnostic Coverage (DC) Level, Stop 0
≥ 99 %
PFH-Value Stop 0
2.00 x 10⁻⁸ /h
Safety Integrity Level (SIL), Stop 0, applicable for
3
Mission time
20 Year(s)
Common Cause Failure (CCF), minimum
65
Mechanical data
Mounting
Snaps onto standard DIN rail to EN 60715
Mechanical life, minimum
10,000,000 Operations
Mechanical data - Connection technique
Terminal Connector
Screw connection
rigid or flexible
Terminal designations
IEC/EN 60947-1
Cable section, minimum
0.25 mm²
Cable section, maximum
2.5 mm²
Tightening torque of Clips
0.6 Nm
Mechanical data - Dimensions
Width
22.5 mm
Height
100 mm
Depth
121 mm
Ambient conditions
Protection class of the enclosure
IP40
Protection class of the Clearance
IP54
Protection class of Clips or Terminals
IP20
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+45 °C
Storage and transport temperature, minimum
-40 °C
Storage and transport temperature, maximum
+85 °C
Resistance to vibrations to EN 60068-2-6
10 ... 55 Hz, Amplitude 0.35 mm
Restistance to shock
10 g / 11 ms
Ambient conditions - Insulation value
Rated impulse withstand voltage
4 kV
Overvoltage category
III
Degree of pollution to IEC/EN 60664-1
2
Electrical data
Rated operating voltage
24 VDC -15%/+20%, residual ripple max. 10%
Rated AC voltage for controls at DC minimum
20.4 VDC
Rated control voltage at DC, maximum
28.8 VDC
Electrical power consumption
4.4 W
Contact resistance, maximum
0.1 Ω
Note (Contact resistance)
in new state
Drop-out delay in case of power failure, typically
80 ms
Drop-out delay in case of emergency, typically
20 ms
Pull-in delay at automatic start, maximum, typically
100 ms
ON delay at automatic start
Adjustable
Pull-in delay at RESET, typically
20 ms
Electrical data - Safe relay outputs
Voltage, Utilisation category AC15
250 VAC
Current, Utilisation category AC-15
6 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
6 A
Switching capacity, minimum
10 VDC
Switching capacity, minimum
10 mA
Switching capacity, maximum
250 VAC
Switching capacity, maximum
8 A
Electrical data - Digital inputs
Conduction resistance, maximum
40 Ω
Electrical data - Relay outputs (auxiliary contacts)
Switching capacity, maximum
24 VDC
Switching capacity, maximum
2 A
Electrical data - Electromagnetic compatibility (EMC)
EMC rating
EMC-Directive
Status indication
Indicated operating states
Position relay K2
Position relay K1
Internal operating voltage Ui
Position relay K3
Other data
Note (applications)
Safety sensor
Guard system
Pull-wire emergency stop switches
Emergency stop button
Notes
Note (General)
Inductive loads (e.g. contactors, relays, etc.) are to be suppressed by means of a suitable circuit.
Note (Short-circuit recognition)
Level 1
Circuit example
Note (Wiring diagram)
The wiring diagram is shown with guard doors closed and in de-energised condition.
Relay outputs: Suitable for 2 channel control, for increase in capacity or number of contacts by means of contactors or relays with positive-guided contacts.
The control recognises cross-short, cable break and earth leakages in the monitoring circuit.
Input level: the example shows a 2-channel control of an Emergency Stop command device (level 1) with external reset button (R), and guard door monitoring (level 2) with feedback circuit (H2).
Automatic start (level 1): The automatic start is programmed by connecting the feedback circuit to the terminals X1/+24 V DC. Automatic start (level 2): The automatic start is programmed by connecting the feedback circuit to the terminals X2/+24 V DC. If the feedback circuit is not required, establish a bridge.
1 NC contact each time communicates the status of level 1 and level 2
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Wiring example (electr. wiring)
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 25.10.2020 03:33:20

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: