Archive
Product image

PROTECT-SELECT-SK

  • 2 safety relay outputs
  • 4 optional signalling outputs
  • No programming skills required
  • 4 safety semi-conductor outputs
  • Simple and flexible parameter setting
  • Error and status messages in plain text
  • Multilingual menu navigation via colour display
  • Replaces up to 8 safety-monitoring modules up to
    PL e / SIL 3
  • 18 safe inputs for the redundant inquiry of all
    common safety sensors
Ordering data
Note (Delivery capacity)
Not available!
Product type description
PROTECT SELECT-SK
Article number (order number)
101218030
EAN (European Article Number)
4030661445397
Certifications
Certificates
TÜV
cULus
CCC
EAC
General data
Product name
PROTECT SELECT
Standards
ISO 13849-1
IEC 61508
EN 60947-5-1
EN 60204-1
EN 62061
Climatic stress
EN 60068-2-1
EN 60068-2-2
EN 61496
Terminal (mechanical)
Removable screw terminals
Enclosure material
Polyamide / V0
Material of the contacts, electrical
Tin
Gross weight
300.000 g
General data - Features
Short circuit detection
Yes
Wire breakage detection
Yes
Short-circuit recognition
Yes
Removable Terminals
Yes
Start input
Yes
Feedback circuit
Yes
Automatic reset function
Yes
Reset edge detection
Yes
Start-up test
Yes
Earth connection detection
Yes
Integral System Diagnostics, status
Yes
Integrated Display, Supply Voltage
Yes
Number of pulse outputs (test pulse output)
3
Number of relay outputs (1-channel)
2
Number of fail-safe analogue inputs
2
Number of digital fail-safe inputs
14
Number of digital fail-safe in-/outputs
4
Number of fail-safe digital outputs
4
Number of signalling outputs
4
Safety appraisal
Standards
ISO 13849-1
EN 60947-5-1
EN 62061
IEC 61508
Performance level, up to
e
Control category to EN13849
4
Diagnostic Coverage (DC) Level
90
PFH-value
1.78 x 10⁻⁸ /h
Safety Integrity Level (SIL), applicable for
3
Mission Time
20 Year(s)
Common Cause Failure (CCF), minimum
65
Hardware fault tolerance (HFT)
1
Demand rate
high or continuous
Safe Failure Fraction (SFF), minimum
90
Safety appraisal - Relay outputs
Performance level, up to
e
Control category to EN13849
4
Notice
Valid for dual channel and 60% relay load
Safety Integrity Level (SIL), applicable for
3
Safety appraisal - Safety inputs 2-channels
Performance level, up to
e
Control category
4
Safety Integrity Level (SIL), applicable for
3
Safety appraisal - Safety inputs 1-channel
Performance level, up to
d
Control category
2
Safety Integrity Level (SIL), applicable for
2
Safety appraisal - Safety outputs 1-channel
Performance level, up to
d
Control category
2
Safety Integrity Level (SIL), applicable for
2
Safety appraisal - Safety outputs 2-channels
Performance level, up to
e
Control category
4
Safety Integrity Level (SIL), applicable for
3
Mechanical data
Mounting
Snaps onto standard DIN rail to EN 60715
Mechanical life, minimum
10,000,000 Operations
Mechanical data - Connection technique
Terminal Connector
rigid or flexible
Terminal designations
IEC 61131-2
IEC/EN 60947-1
Cable section, minimum
0.25 mm²
Cable section, maximum
2.5 mm²
Tightening torque of Clips
0.6 Nm
Mechanical data - Dimensions
Width
52.5 mm
Height
100 mm
Depth
118 mm
Ambient conditions
Protection class
IP20
Protection class of the Clearance
IP54
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+55 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+75 °C
Relative humidity, minimum
15 %
Relative humidity, maximum
90 %
Note (Relative humidity)
non-condensing
Resistance to vibrations to EN 60068-2-6
10 … 57 Hz, amplitude 0.75 mm
Restistance to shock
30 g / 11 ms
Ambient conditions - Insulation value
Rated impulse withstand voltage
0.8 kV
4 kV
Overvoltage category
III
Degree of pollution to VDE 0100
2
Electrical data
Voltage type
DC (direct current)
Operating voltage
24 V
Operating voltage, minimum
21.6 VDC
Operating voltage, maximum
26.4 VDC
Current consumption at 24V, maximum
500 mA
No-load current
500 mA
Required rated short-circuit current to EN 60947-5-1
1,000 A
Switching frequency, maximum
0.1 Hz
Electrical data - Fail-safe digital inputs
Switching thresholds of fail-safe inputs
-3 V … 2 V (LOW)
18 V … 28.8 V
Current consumption of the safety inputs at 24V
6 mA
Electrical data - Fail-safe digital outputs
Rated operating current (safety outputs)
700 mA
Versions
short-circuit proof, p-type / n-type (Q0/0N and Q1/1N)
short-circuit proof, p-type (Q2 und Q3)
Current leakage
2 mA
Electrical data - Safe relay outputs
Voltage, Utilisation category AC1
250 VAC
Current, Utilisation category AC-1
4 A
Voltage, Utilisation category DC1
24 VDC
Current, Utilisation category DC1
4 A
Voltage, Utilisation category AC15
230 VAC
Current, Utilisation category AC-15
3 A
Voltage, Utilisation category DC13
24 VDC
Current, Utilisation category DC13
4 A
Electrical data - Diagnostic output
Operating current (diagnostic output)
100 mA
Versions
Limited short-circuit protection, p-type
Electrical data - Electromagnetic compatibility (EMC)
EMC rating
EMC-Directive
Other data
Note (applications)
Safety sensor
Guard system
Emergency-Stop button
Pull-wire emergency stop switches
Safety light curtain
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 24.10.2020 20:24:39

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: