Product image

T4VH335-12Z-M20

  • Metal enclosure
  • Design to EN 50041
  • 40,5 mm x 76 mm x 38 mm
  • 1 Cable entry M 20 x 1.5
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • Actuator heads can be repositioned by 4 x 90°
Ordering data
Product type description
T4VH 335-12Z
Article number (order number)
101147372
EAN (European Article Number)
4030661142807
eCl@ss number, Version 9.0
27-27-26-01
Certifications
Certificates
cULus
EAC
General data
Product name
T 335 roller lever H
Housing construction form
Norm construction design
Actuator type to DIN EN 50041
A
Enclosure material
Aluminium
Enclosure coating material
painted
Material of the contacts, electrical
Silver
Lever material
Metal film
Roller material
Plastic
Gross weight
265 g
General data - Features
Safety functions
Yes
Number of auxiliary contacts
1
Number of safety contacts
2
Safety appraisal
Standards
BG-GS-ET-15
ISO 13849-1
EN 60947-5-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
20,000,000 Operations
Mechanical data
Actuating element
Roller lever
Mechanical life, minimum
30,000,000 Operations
Actuating speed, maximum
2.5 m/s
Note (Actuating speed)
Actuating speed with actuating angle 30° to switch axis
Note (Switchover time)
Switchover time in accordance with actuating speed
Actuating torque, minimum
0.31 Nm
Mechanical data - Connection technique
Terminal Connector
Screw connection
Cable section, minimum
0.75 mm²
Cable section, maximum
2.5 mm²
Note (Cable section)
All indications about the cable section are including the conductor ferrules.
Mechanical data - Dimensions
Height of sensor
134 mm
Length of sensor
60.55 mm
Width of sensor
40.5 mm
Ambient conditions
Protection class
IP67
Ambient temperature, minimum
-30 °C
Ambient temperature, maximum
+80 °C
Ambient conditions - Insulation value
Rated impulse withstand voltage
4 kV
Electrical data
Thermal test current
10 A
Required rated short-circuit current to EN 60947-5-1
1,000 A
Utilisation category AC-15
230 VAC
Utilisation category AC-15
4 A
Utilisation category DC-13
24 VDC
Utilisation category DC-13
4 A
Switching element
NO contact, NC contact
Switching principle
Slow action
Bounce duration, maximum
2 ms
Switching frequency
5,000 /h
Language filter
If a document is not available in the chosen language, the English version will be used by default.
EAC certification
Download the latest version of Adobe Reader
Switch travel diagram
Product image

Information on switch travel diagram
Contact closed
Contact open
Setting range
Latching point
Positive opening path/angle
Adjustable range of NO contact
Adjustable range of NC contact
After travel
The switching routes shown for the closer and opener contacts can be transferred to other contact combinations.

Diagram
Product image

Information on diagram
Some descriptionMonitoring the interlock
to EN ISO 14119
Some descriptionPositive break NC contact
Some descriptionActuated
Some descriptionnot actuated
Some descriptionNormally-open contact
Some descriptionNormally-closed contact

PS315-T12-H300
103015124 PS315-T12-H300

  • Metal enclosure
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50041

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 13.07.2020 07:22:28