Archive
Product image

IFL5-18-01N

  • DC 3-wire
  • Metal enclosure
Ordering data
Note (Delivery capacity)
Not available!
Product type description
IFL 5-18-01N
Article number (order number)
101105032
EAN (European Article Number)
4030661016825
eCl@ss number, Version 9.0
27-27-01-01
Certifications
Certificates
CCC
General data
Product name
IFL - M18
Installation conditions (mechanical)
flush
Enclosure material
Brass
Enclosure coating material
nickel-plated
Active area
Plastic
Material of the nuts
Brass
Gross weight
85 g
General data - Features
Number of cable wires
3
Mechanical data
Switch distance
5 mm
Tightening torque of nuts, maximum
18 Nm
Mechanical data - Connection technique
Terminal Connector
Cable
Length of cable
2 m
Wire cross-section
0.14 mm2
Material of the Cable mantle
PVC
Mechanical data - Dimensions
width across flats
24 BK
Length of sensor
53 mm
Ambient conditions
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
Electrical data
Voltage type
DC (direct current)
Operating voltage, minimum
10 V
Operating voltage, maximum
30 V
No-load current
3.4 mA
Operating current
200 mA
Switching element
Opener (NC)
Protection circuit integrated
inductive interference protection
Protection against polarity reversal
Surge protection
Max. fuse rating
Switching frequency, approx.
400 Hz
Electrical data - Digital Output
1.2 V
0.2 A
Versions
n-type
Notes
Note (General)
Instead of nuts, a mounting clamp can be provided.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 03.06.2020 08:15:36