Archive
Product image

IFL8-18-01

  • AC 2-wire
  • Metal enclosure
  • Double-insulated
Ordering data
Note (Delivery capacity)
Not available!
Product type description
IFL 8-18-01
Article number (order number)
101141532
EAN (European Article Number)
4030661122328
eCl@ss number, Version 9.0
27-27-01-01
Certifications
Certificates
CCC
General data
Product name
IFL - M18
Installation conditions (mechanical)
not flush
Enclosure material
Brass
Enclosure coating material
nickel-plated
Active area
Plastic
Material of the nuts
Brass
Gross weight
125 g
General data - Features
Number of cable wires
2
Mechanical data
Switch distance
8 mm
Tightening torque of nuts, maximum
18 Nm
Mechanical data - Connection technique
Terminal Connector
Cable H03VV-F
Length of cable
2 m
Wire cross-section
0.5 mm2
Material of the Cable mantle
PVC
Mechanical data - Dimensions
width across flats
24 BK
Length of sensor
76 mm
Ambient conditions
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
II
Ambient conditions - Insulation value
Rated impulse withstand voltage
4 kV
Electrical data
Voltage type
AC (alternating current)
Rated supply frequency, minimum
45 Hz
Rated supply frequency, maximum
65 Hz
Operating voltage, minimum
15 V
Operating voltage, maximum
250 V
Operating current, minimum
10 mA
Operating current
500 mA
Switching element
Opener (NC)
Protection circuit integrated
inductive interference protection
Switching frequency, approx.
10 Hz
Electrical data - Digital Output
4.5 V
0.2 A
Versions
Two-wire
Notes
Note (General)
Instead of nuts, a mounting clamp can be provided.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 03.06.2020 09:43:13