Product image

SLC 420-E/R0170-30-RFBMH

  • Protection class IP67
  • Resolution 14, 30 and 50 mm
  • Safety type 4 in accordance with IEC 61496-1
  • Protection field height from 170 mm … 1770 mm
Ordering data
Product type description
SLC 420-E/R0170-30-RFBMH
Article number (order number)
101207232
eCl@ss number, Version 9.0
27-27-27-04
Certifications
Certificates
TÜV
cULus
EAC
General data
Product name
SLC 420 Safety light curtain
Standards
IEC/EN 61496-1/-2
Master- or Slave-function
master
Enclosure material
Aluminium
Gross weight
1,470 g
Reaction time, maximum
10 ms
General data - Features
Cascadable
Yes
Restart interlock (manual reset)
Yes
Beam coding available
Yes
Hide function
Yes
Integral System Diagnostics, status
Yes
Integral System Diagnostics
Yes
Number of beams
8
Number of fail-safe digital outputs
2
Safety appraisal
Standards
ISO 13849-1
IEC 61508
Performance Level
e
Control category to EN13849
4
PFH-value
6.19 x 10-9 /h
Safety Integrity Level (SIL)
3
Mission Time
20 Year(s)
Safety type in accordance with IEC 61496-1
4
Mechanical data
Detection ability for test bodies at v = 1.6 m/s
30 mm
Range, protection field, minimum
300 mm
Range, protection field, maximum
18,000 mm
Height of the protection field
170 mm
Wave length of the sensor
880 nm
Mechanical data - Connection technique
Terminal Connector
Connector
Terminal connector, Recipient
Connector plug M12, 8-pole
Terminal, Connector, Transmitter
Connector plug M12, 4-pole
Length of the connectable cable, maximum
100 m
Mechanical data - Dimensions
Diameter of sensor
49 mm
Height of sensor
255 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-10 °C
Ambient temperature, maximum
+50 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+70 °C
III
Electrical data
Voltage type
DC (direct current)
Switching voltage OSSD, HIGH signal
24 V
Electrical power consumption of the receiver
8 W
Electrical power consumption of the transmitter
4 W
Cable length (Master/Slave), maximum
3 m
Electrical data - Fail-safe digital outputs
Output current, (fail-safe output), maximum
0.5 A
P-type
Scope of delivery
Included in delivery
Kit with 2 mounting angles
Accessory
SRB-E 301
Notes
Note (General)
Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 06:39:32