Archive
Product image

SLC 210-E/R0160-20-12

  • Control Category 2
  • NOTICE: Not available! (Replacement: SLC 220)
Ordering data
Note (Delivery capacity)
Not available!
Product type description
SLC 210-E/R0160-20-12
Article number (order number)
101160923
General data
Product name
SLC 210 Safety light curtain
Standards
IEC/EN 61496-1/-2
Enclosure material
Aluminium
Gross weight
2000.000 g
Reaction time, maximum
7 ms
General data - Features
Beam coding available
Yes
Integral System Diagnostics, status
Yes
Integral System Diagnostics
Yes
Number of beams
15
Number of fail-safe digital outputs
2
Safety appraisal
Safety type in accordance with IEC 61496-1
2
Mechanical data
Range, protection field, minimum
0 mm
Range, protection field, maximum
6,000 mm
Height of the protection field
160 mm
Wave length of the sensor
950 nm
Mechanical data - Connection technique
Terminal Connector
Connector
Terminal connector, Recipient
Connector plug M12, 5-pole
Terminal, Connector, Transmitter
Connector plug M12, 5-pole
Length of the connectable cable, maximum
100 m
Mechanical data - Dimensions
Height of sensor
261 mm
Length of sensor
35 mm
Width of sensor
45 mm
Ambient conditions
Protection class
IP 65 to IEC/EN 60529
Ambient temperature, minimum
+0 °C
Ambient temperature, maximum
+55 °C
Storage and transport temperature, minimum
-20 °C
Storage and transport temperature, maximum
+70 °C
III
Electrical data
Voltage type
DC (direct current)
Switching voltage OSSD, HIGH signal
24 V
Electrical power consumption of the receiver
3 W
Electrical power consumption of the transmitter
2 W
Electrical data - Fail-safe digital outputs
Output current, (fail-safe output), maximum
0.5 A
P-type
Scope of delivery
Included in delivery
Emitter + receiver, mounting angle, T-slot nuts
Accessory
SCR 402R-301
Notes
Note (General)
Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 0.3 mA.

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 14.08.2020 05:21:49