Product image

EDRRZ40RT

  • Pull to reset
  • Metal actuators
  • Mounting hole Ø 22 mm
  • Projection from front of panel 29 mm
Ordering data
Product type description
EDRRZ40RT
Article number (order number)
101029805
EAN (European Article Number)
4030661439624
eCl@ss number, Version 9.0
27-37-12-10
Certifications
Certificates
cULus
General data
Product name
EDRRZ
Standards
IEC/EN 60947-5-5
EN ISO 13850:2006
Versions
Embeddable button - Front plate mounting
Design
Round
Material of the operators
Aluminium
Colour of the operating element
Red
Gross weight
80.000 g
General data - Features
Safety functions
Yes
Latching
Yes
Fully insulated
Yes
Mechanical data
Unlocking
Draw unlocking
Mounting
mounting flange
Mechanical life, minimum
100,000 Operations
Actuating stroke
5 mm
Tightening torque of the screw
0.6 Nm
Mechanical data - Dimensions
Height
29 mm
Diameter of cap
38.5 mm
Diameter hole
22.3 mm
Diameter hole, with tolerance indication
22.3 + 0.4 mm
Thickness, of the front panel, minimum
1.5 mm
Thickness of the front panel, maximum
6 mm
Ambient conditions
Protection class
IP65
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+80 °C
Restistance to shock
70 g / 4 ms
Electrical data
Switching frequency
600 /h
EFR.EDRRS
103006489 EFR.EDRRS

  • Spring element
  • Earth connection

EF 220F.1
EF 220F.1

  • Flat plug-in connector
  • Mounting flange position 1
  • 11-12; 21-22 (Contact labelling)


EF 220F.2
EF 220F.2

  • Flat plug-in connector
  • Mounting flange position 2
  • 31-32; 41-42 (Contact labelling)


EF 303F.1
EF 303F.1

  • Flat plug-in connector
  • Mounting flange position 1
  • 23-24; 11-12 (Contact labelling)


EF 303F.2
EF 303F.2

  • Flat plug-in connector
  • Mounting flange position 2
  • 43-44; 31-32 (Contact labelling)

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 24.10.2020 20:10:06

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: