Product image

BETAETIGER AZ 15/16-B1 KPL.

  • Straight actuator
  • Particularly suitable for sliding doors
Ordering data
Product type description
AZ 15/16-B1
Article number (order number)
101083036
EAN (European Article Number)
4030661070001
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
Straight actuator B1
Gross weight
17.3 g
Mechanical data
Actuating radius, minimum
160 mm
Actuator
straight
rigid
Notes
Note (General)
Minimum actuating radius on hinged guards 160 mm
The axis of the hinge must be 5 mm above and in a parallel plane to the top surface of the safety switch.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:08:05

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: