
ACTUATOR AZ 15/16-B1-2245 KPL.
- Damps vibration on guard device
- Straight actuator with rubber mounting
- Particularly suitable for sliding doors
Ordering data
Product type description
AZ 15/16-B1-2245
Article number (order number)
101137408
EAN (European Article Number)
4030661280912
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
Straight actuator with rubber mounting AZ 15/16-B1-2245
Coding level according to ISO 14119
Low
Material of the actuator
Stainless steel (V2A)
Gross weight
17.8 g
Mechanical data
Actuator
straight
rubber mounting
rubber mounting
Notes
Note (General)
Max. 200 Ncm tightening torque for mounting the actuator
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 04/12/2021 )
Danish ( 04/12/2021 )
Dutch ( 04/12/2021 )
English ( 04/12/2021 )
Finnish ( 04/12/2021 )
French ( 04/12/2021 )
German ( 04/12/2021 )
Italian ( 04/12/2021 )
Japanese ( 04/12/2021 )
Norwegian ( 04/12/2021 )
Polish ( 04/12/2021 )
Portugese ( 04/12/2021 )
Portugese ( 04/12/2021 )
Russian ( 04/12/2021 )
Spanish ( 04/12/2021 )
Swedish ( 04/12/2021 )
Turkish ( 04/12/2021 )
Operating instructions and Declaration of conformity
AZ 15/16 操动件
(168,4 kB, 05/10/2019, Revision F)
AZ 15/16 aktywator
(184,9 kB, 05/10/2019, Revision F)
AZ 15/16 Actuador
(144,4 kB, 05/10/2019, Revision F)
AZ 15/16 Actionneur
(143,7 kB, 05/10/2019, Revision F)
AZ 15/16 アクチュエータ
(196,1 kB, 05/10/2019, Revision F)
AZ 15/16 Actuator
(143,4 kB, 05/10/2019, Revision F)
AZ 15/16 Bedieningssleutel
(142,8 kB, 05/10/2019, Revision F)
AZ 15/16 Actuador
(143,9 kB, 05/10/2019, Revision F)
AZ 15/16 Nyckel
(142,2 kB, 05/10/2019, Revision F)
AZ 15/16 Betätiger
(324,2 kB, 05/10/2019, Revision F)
(183,9 kB, 05/10/2019, Revision F)
AZ 15/16 Vastakappale
(129,1 kB, 05/10/2019, Revision F)
AZ 15/16 Azionatore
(143,5 kB, 05/10/2019, Revision F)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing actuator
Dimensional drawing actuator
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:33:28