Product image

BETAETIGER AZ 15/16-B3 KPL.

  • For very smal actuating radii at 90° to the plane of the actuator
Ordering data
Product type description
AZ 15/16-B3
Article number (order number)
101095550
EAN (European Article Number)
4030661104126
eCl@ss number, Version 9.0
27-27-26-06
eCl@ss number, Version 11.0
27-27-26-06
General data
Product name
Flexible actuator AZ 15/16-B3
Gross weight
16 g
Mechanical data
Actuating radius, minimum
32 mm
Actuator
angled
flexible
Notes
Note (General)
The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.
Actuating radius adjustable, minimum 32 mm, using an hexagonal key wrench SW 2,5 mm (b)
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:21:24

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: