Archive

LOCKOUT TAG SZ 16/335
- For complex plant
- Up to 6 padlocks can be fitted
- Prevents actuation of the switch
- To prevent inadvertent closing, e.g. during maintenance
- The lockout tag can be mounted on a chain near to the safety switch
Ordering data
Product type description
SZ 16/335
Article number (order number)
101110500
EAN (European Article Number)
4030661104270
eCl@ss number, Version 9.0
27-27-26-92
eCl@ss number, Version 11.0
27-27-26-92
General data
Product name
Lockout tag SZ 16/335
Material
Stainless steel
Gross weight
55 g
Notes
Note (General)
Up to 6 padlocks.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 04/12/2021 )
Danish ( 04/12/2021 )
Dutch ( 04/12/2021 )
English ( 04/12/2021 )
Finnish ( 04/12/2021 )
French ( 04/12/2021 )
German ( 04/12/2021 )
Italian ( 04/12/2021 )
Japanese ( 04/12/2021 )
Norwegian ( 04/12/2021 )
Polish ( 04/12/2021 )
Portugese ( 04/12/2021 )
Portugese ( 04/12/2021 )
Russian ( 04/12/2021 )
Spanish ( 04/12/2021 )
Swedish ( 04/12/2021 )
Turkish ( 04/12/2021 )
Mounting and wiring instructions
Operating instructions (supplementary sheet/quick guide)
Bloqueador SZ 16/335
(148,1 kB, 05/10/2019, Revision E)
Sperrzange SZ 16/335
(146,9 kB, 05/10/2019, Revision E)
Pieza de bloqueo SZ 16/335
(144,7 kB, 05/10/2019, Revision E)
Spertang SZ 16/335
(146,6 kB, 05/10/2019, Revision E)
Lockout tag SZ 16/335
(147,1 kB, 05/10/2019, Revision E)
Dispositif de mise en consignation SZ 16/335
(148,2 kB, 05/10/2019, Revision E)
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Operating principle
Operating principle
Operating principle
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:00:33