Archive
Product image

ASIM-1SI-C

  • Safety input module with 2 default outputs
  • Top hat rail mounting, Protection class IP20
  • suitable for galvanically free contacts (NC/NC)
  • Integrated cross-wire short detection with notification through parameter & FID
  • 2 integrated standard outputs- 2 semi-conductor outputs 24 V / 0,2 A DC integrated
Ordering data
Note (Delivery capacity)
Not available!
Product type description
ASIM-1SI-C
Article number (order number)
103001342
EAN (European Article Number)
4030661425559
Certifications
Certificates
TÜV
cULus
General data
Product name
ASIM-1SI
Enclosure material
Plastic
Gross weight
106.000 g

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 31.10.2020 20:29:17

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: