Product image

SET SL 300-0550

  • 2 Contacts
  • Robust design
  • Various lengths available
  • Can be mounted on existing glue-spreading machines, veneering presses, etc.
Ordering data
Product type description
SET SL 300-0550
Article number (order number)
101094558
Note (Ordering data)
Note: The position switch with safety function is not included in delivery. The following variants can be selected: 1 NO/1 NC T3K 335-11Z-U90 - metal enclosure T3K 336-11Z-U90 - thermoplastic enclosure
General data
Product name
SL 300
Standards
EN 60947-5-1
Material of the latching
Glass-fibre, thermoplastic
Material of the profile strip
Aluminium
Side plate material
Aluminium
Weight
3,490 g
Mechanical data - Dimensions
Width
100 mm
Height
260 mm
Length (L1)
550 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-20 °C
Ambient temperature, maximum
+55 °C
Storage and transport temperature, minimum
-20 °C
Storage and transport temperature, maximum
+70 °C
Electrical data
Switching element
see switch description
Switching principle
see switch description
Scope of delivery
Included in delivery
Flap profile
Latching
Delivery scope of Mounting material
Supporting profile
Side plates
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader
T3K 336-11Z-M20-U90
101171823 T3K 336-11Z-M20-U90

  • Design to EN 50041
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
  • 1 Cable entry M 20 x 1.5
  • Actuating head rotated by 90°


T3K335-11Z-U90
101091759 T3K335-11Z-U90

  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Design to EN 50041
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.
  • 1 Cable entry M 20 x 1.5
  • Actuating head rotated by 90°

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 01.04.2020 05:48:34