Product image

RDRZ45RT

  • with latching
  • Emergency stop latching pushbutton
Ordering data
Product type description
RDRZ45RT
Article number (order number)
101193576
EAN (European Article Number)
4030661455419
eCl@ss number, Version 9.0
27-37-12-10
General data
Product name
RDRZ45 - Emergency stop / Latching pushbutton
Standards
EN ISO 13850
IEC/EN 60947-5-5
Versions
Emergency stop pushbutton with latching - front plate mounting
Design
Round
Sealing type
Membrane
Lip gaskets
Form seals
Material of the operators
Aluminium powder-coated
Material of the front ring
Aluminium
Colour of the operating element
Red
Colour of the front ring
Yellow
Gross weight
110.000 g
General data - Features
Emergency-Stop button
Yes
Mounting flange
Yes
Safety functions
Yes
Snap-action mechanism integrated
Yes
Latching
Yes
Fully insulated
Yes
Mechanical data
Unlocking
Draw unlocking
Mounting
mounting flange RLM
Mechanical life, minimum
100,000 Operations
Tightening torque of the screw
2 Nm
Mechanical data - Dimensions
Height
27.5 mm
Diameter total
45 mm
diameters for the actuating heads
45 mm
Diameter hole
22.3 mm
Diameter hole, with tolerance indication
22.3 + 0.4 mm
Thickness, of the front panel, minimum
1 mm
Thickness of the front panel, maximum
6 mm
Spacing
60 x 60 mm
Ambient conditions
Protection class
IP65
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+75 °C
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 24.10.2020 19:14:42

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: