Product image

SLB440-ER-4-ST-H-EH

  • SLB 440 Series -
  • Safe OSSD outputs to PLe
  • Automatic start or restart interlock
  • Set-up tool and diagnostic indication
  • Height range 75 m (Reserve up to 90 m)
  • Compact design With integral evaluation
  • Sturdy metal enclosure with M12 connector or cable
  • Version with heater for outdoor applications down
    to –30°C
Ordering data
Product type description
SLB440-ER-4-ST-H-EH
Article number (order number)
103015496
EAN (European Article Number)
4030661503592
eCl@ss number, Version 9.0
27-27-27-01
Certifications
Certificates
TÜV
EAC
General data
Product name
SLB440
Standards
EN 61496-1
EN 61496-2
Enclosure material
Aluminium
Weight
240 g
Reaction time, maximum
22 ms
Reaction time, minimum
7 ms
General data - Features
Restart interlock (manual reset)
Yes
Beam coding available
Yes
Integral System Diagnostics, status
Yes
Integral System Diagnostics
Yes
Number of beams
1
Number of fail-safe digital outputs
2
Safety appraisal
Standards
ISO 13849-1
EN 62061
Performance Level
e
Control category to EN13849
4
PFH-value
1.50 x 10⁻⁸ /h
Safety Integrity Level (SIL)
3
Mission Time
20 Year(s)
Safety type in accordance with IEC 61496-1
4
Mechanical data
Detection ability for test bodies at v = 1.6 m/s
100 mm
Range, protection field, minimum
300 mm
Range, protection field, maximum
75,000 mm
Wave length of the sensor
880 nm
Mechanical data - Connection technique
Terminal Connector
Connector M12
Terminal connector, Recipient
Connector plug M12, 5-pole
Terminal, Connector, Transmitter
Connector plug M12, 4-pole
Mechanical data - Dimensions
Width
27.8 mm
Height
131 mm
Length
33 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-30 °C
Ambient temperature, maximum
+50 °C
Storage and transport temperature, minimum
-30 °C
Storage and transport temperature, maximum
+70 °C
III
Electrical data
Voltage type
DC (direct current)
Switching voltage OSSD, HIGH signal
24 V
Electrical power consumption of the receiver, maximum
45 W
Electrical power consumption of the transmitter, maximum
45 W
Length of cable, maximum
100 m
Electrical data - Fail-safe digital outputs
Output current, (fail-safe output), maximum
0.2 A
P-type
Accessory
PROTECT PSC1
SRB-E-204ST
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 01.04.2020 06:03:58