Product image

H18

  • For a smooth fitting of the proximity switches with cylindric shape Ø 18 mm or thread M18
Ordering data
Product type description
KLEMMSCHELLE H 18
Article number (order number)
101068879
EAN (European Article Number)
4030661105635
eCl@ss number, Version 9.0
27-27-01-92
General data
Product name
Mounting Clamp
Material of the terminal fixing
Thermoplastic
Gross weight
27 g
Mechanical data - Dimensions
Width
46 mm
Height
30 mm
Depth
15 mm
Diameter of the Mounting clamp
18 mm
Diameter of the Mounting clamp
M18
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 08:53:07