Product image

AZM200ST1-T-1P2PW

  • Manual release
  • Intelligent diagnosis
  • Thermoplastic enclosure
  • Guard locking monitored
  • Connector M23, 8+1-pole
  • 3 LEDs to show operating conditions
  • Electronic contact-free, coded system
  • Max. length of the sensor chain 200 m
  • Self-monitoring series-wiring of 31 sensors
  • Sensor technology permits an offset between
    actuator and interlock of ± 5 mm vertically and
    ± 3 mm horizontally
Ordering data
Product type description
AZM 200ST1-T-1P2PW
Article number (order number)
101209371
EAN (European Article Number)
4030661382593
eCl@ss number, Version 9.0
27-27-26-03
Available until
31.12.2020
Certifications
Certificates
TÜV
cULus
EAC
General data
Product name
AZM 200
Standards
IEC 61508
ISO 13849-1
EN 60947-5-1
Active principle
inductive
Enclosure material
Glass-fibre, reinforced thermoplastic
Weight
557 g
Time to readiness, maximum
4,000 ms
Reaction time, maximum
60 ms
Duration of risk, maximum
120 ms
General data - Features
Power to unlock
Yes
Guard locking monitored
Yes
Manual release
Yes
Short circuit detection
Yes
Short-circuit recognition
Yes
Series-wiring
Yes
Safety functions
Yes
Integral System Diagnostics, status
Yes
Number of safety contacts
2
Safety appraisal
Standards
ISO 13849-1
IEC 60947-5-3
IEC 61508
Mission Time
20 Year(s)
Safety appraisal - Interlocking
Performance Level
e
Control category
4
PFH-value
4.00 x 10-9 /h
PFD value
1.00 x 10⁻⁴
Safety Integrity Level (SIL)
3
Mission Time
20 Year(s)
Safety appraisal - Guard locking
Performance Level
d
Control category
2
PFH-value
2.50 x 10-9 /h
PFD value
2.20 x 10⁻⁴
Safety Integrity Level (SIL)
2
Mission Time
20 Year(s)
Mechanical data
Mechanical life, minimum
1,000,000 Operations
Clamping force in accordance with ISO14119 Fzh
2,000 N
Clamping force, maximum Fmax
2,600 N
Latching force
30 N
Actuating speed, maximum
0.2 m/s
Mechanical data - Connection technique
Terminal Connector
Connector M23, 8+1-pole
Mechanical data - Dimensions
Height of sensor
220 mm
Length of sensor
50 mm
Width of sensor
40 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+60 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+85 °C
Relative humidity, minimum
30 %
Relative humidity, maximum
95 %
Note (Relative humidity)
non-condensing
Resistance to vibrations to EN 60068-2-6
10 … 55 Hz, amplitude 1 mm
Restistance to shock
30 g / 11 ms
II
Ambient conditions - Insulation value
Rated impulse withstand voltage
0.8 kV
III
Degree of pollution to VDE 0100
3
Electrical data
Operating voltage, minimum
20.4 VDC
Operating voltage, maximum
26.4 VDC
No-load current
600 mA
Operating current
50 mA
Switching frequency, approx.
1 Hz
Electrical data - Solenoid control
Switching thresholds of magnet inputs
-3 V … 5 V (Low)
15 V … 30 V (High)
Electrical data - Fail-safe digital inputs
Switching thresholds of fail-safe inputs
−3 V … 5 V (Low)
15 V … 30 V (High)
Electrical data - Fail-safe digital outputs
Rated operating current (safety outputs)
250 mA
4 V
Current leakage
0.5 mA
Electrical data - Diagnostic output
4 V
Status indication
Note (LED switching conditions display)
Operating condition: LED green
Error / functional defect: LED red
Supply voltage UB: LED green
Pin assignment
PIN 1
A1 Supply voltage UB
PIN 2
X1 Safety input 1
PIN 3
A2 GND
PIN 4
Y1 Safety output 1
PIN 5
OUT Diagnostic output
PIN 6
X2 Safety input 2
PIN 7
Y2 Safety output 2
PIN 8
IN Solenoid control
PIN 9
without function
Scope of delivery
Included in delivery
Actuators must be ordered separately.
Triangular key for AZM 200
Accessory
Recommendation (actuator)
AZ/AZM 200-B1
Notes
Note (General)
As long as the actuating unit remains inserted in the solenoid interlock, the unlocked safety guard can be relocked. In this case, the safety outputs are re-enabled, so that the safety guard must not be opened.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Wiring example (electr. wiring)
EAC certification
Download the latest version of Adobe Reader
AZ/AZM200-B1-LT
101183465 AZ/AZM200-B1-LT

  • Actuators with return spring
  • Actuator for sliding guards
  • Tolerates up to max. 5 mm overtravel


AZ/AZM200-B1-LTP0
101183466 AZ/AZM200-B1-LTP0

  • Actuators with return spring
  • Actuator for sliding guards
  • Tolerates up to max. 5 mm overtravel


AZ/AZM200-B1-RT
101183469 AZ/AZM200-B1-RT

  • Actuators with return spring
  • Actuator for sliding guards
  • Tolerates up to max. 5 mm overtravel


AZ/AZM200-B1-RTP0
101183470 AZ/AZM200-B1-RTP0

  • Actuators with return spring
  • Actuator for sliding guards
  • Tolerates up to max. 5 mm overtravel


AZ/AZM200-B30-LTAG1
101178681 AZ/AZM200-B30-LTAG1

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability


AZ/AZM200-B30-LTAG1P1
101178668 AZ/AZM200-B30-LTAG1P1

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-LTAG1P20
101186150 AZ/AZM200-B30-LTAG1P20

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-LTAG1P25
101192102 AZ/AZM200-B30-LTAG1P25

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-LTAG2
101181137 AZ/AZM200-B30-LTAG2

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability


AZ/AZM200-B30-LTAG2P1
101181141 AZ/AZM200-B30-LTAG2P1

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-LTAG2P20
101189020 AZ/AZM200-B30-LTAG2P20

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM 200-B30-LTAG2P25
101192106 AZ/AZM 200-B30-LTAG2P25

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-RTAG1
101178680 AZ/AZM200-B30-RTAG1

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability


AZ/AZM200-B30-RTAG1P1
101178738 AZ/AZM200-B30-RTAG1P1

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-RTAG1P20
101186144 AZ/AZM200-B30-RTAG1P20

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-RTAG1P25
101192103 AZ/AZM200-B30-RTAG1P25

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-RTAG2
101181139 AZ/AZM200-B30-RTAG2

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability


AZ/AZM200-B30-RTAG2P1
101181143 AZ/AZM200-B30-RTAG2P1

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-RTAG2P20
101191659 AZ/AZM200-B30-RTAG2P20

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition


AZ/AZM200-B30-RTAG2P25
101192104 AZ/AZM200-B30-RTAG2P25

  • Actuator for hinged guards
  • With door detection sensor T
  • Easy and intuitive operation
  • No risk of injury from protruding actuator
  • No supplementary door handles required
  • Does not protrude into the door opening
  • Various handles available
  • Greater mechanical stability
  • One-hand emergency exit,
    even in de-energised condition

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 01.04.2020 06:10:03