Product image

A-K4P-M12-S-G-2M-BK-2-X-A-4-69

  • 4-pole
  • Pre-wired cable
Ordering data
Product type description
A-K4P-M12-S-G-2M-BK-2-X-A-4-69
Article number (order number)
103010891
EAN (European Article Number)
4030661474618
eCl@ss number, Version 9.0
27-06-03-11
eCl@ss number, Version 11.0
27-06-03-11
ETIM number, version 6.0
EC001855
ETIM number, version 7.0
EC001855
General data
Product name
Pre-wired cable A-K4M12
Standards
IEC 61076-2-101
Gross weight
74.3 g
General data - Features
Halogen free
Yes (1)
Cable drag chain suitable
Yes (1)
Number of cable wires
4
Mechanical data
Tightening torque, maximum
1 Nm
Mechanical data - Connection technique
Length of cable
2 m
Wire cross-section
0.3 mm2
Cable diameter
4.7 mm
Bending radius (fixed)
5 x Ø-cable
Bending radius (repeated)
10 x Ø-cable
Colour of the Cable mantle
Black
Material of the Cable mantle
PUR
Mechanical data - connector side A
Connector typ
Female connector, M12
Design
straight
Connector coding
A
Connector latching
Screw locking
Material of the gland
Metal, CuZn, nickel-plated
Material of the handle
Plastic, TPU
Colour of the handle
Black
Ambient conditions
Protection class
IP65
IP67
IP69
Ambient temperature, minimum (Connector)
-30 °C
Ambient temperature, maximum (Connector)
+90 °C
Temperature (fixed), minimum
-50 °C
Temperature (fixed), maximum
+90 °C
Temperature (repeated), minimum
-30 °C
Temperature (repeated), maximum
+90 °C
Temperature (drag chain), minimum
-25 °C
Temperature (drag chain), maximum
+60 °C
Electrical data
Thermal test current
4 A
Rated operating voltage
250 V
Operating current
4,000 mA
Pin assignment
PIN 1
Brown
PIN 2
White
PIN 3
Blue
PIN 4
Black
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 18:31:24

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: