Ordering data
Product type description
IFL 5-18-10A
Article number (order number)
101141568
EAN (European Article Number)
4030661122632
eCl@ss number, Version 9.0
27-27-01-01
Certifications
Certificates
CCC
General data
Product name
IFL - M18
Standards
IEC/EN 60947-5-2
DIN VDE 0660-208
Housing construction form
Cylinder, thread
Installation conditions (mechanical)
flush
Enclosure material
Brass
Enclosure coating material
nickel-plated
Active area
Plastic
Material of the nuts
Brass
Gross weight
125 g
General data - Features
Integral System Diagnostics, status
Yes
Number of cable wires
2
Mechanical data
Switch distance
5 mm
Tightening torque of nuts, maximum
18 Nm
Mechanical data - Connection technique
Terminal Connector
Cable H03VV-F
Length of cable
2 m
Wire cross-section
0.5 mm2
Material of the Cable mantle
PVC
Mechanical data - Dimensions
ISO thread of the sensor
M18
width across flats
24 BK
Length of sensor
76 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
Electrical data
Voltage type
AC (alternating current)
DC (direct current)
Operating voltage, minimum
15 V
Operating voltage, maximum
250 V
No-load current
0.5 mA
Operating current
300 mA
Switching element
Normally open contact (NO)
Protection circuit integrated
inductive interference protection
Protection against polarity reversal
Switching frequency, approx.
15 Hz
Electrical data - Digital Output
4 V
0.3 A
Versions
Two-wire
Status indication
Note (Integral System Diagnostics, status )
yellow LED
Notes
Note (General)
Instead of nuts, a mounting clamp can be provided.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader
H18
101068879 H18

  • For a smooth fitting of the proximity switches with cylindric shape Ø 18 mm or thread M18

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 07:38:11