Ordering data
Note (Delivery capacity)
Not available!
Product type description
IFL 8-18L-10N
General data
Product name
IFL - M18
Standards
IEC/EN 60947-5-2
DIN VDE 0660-208
Housing construction form
Cylinder, thread
Installation conditions (mechanical)
not flush
Enclosure material
Brass
Enclosure coating material
nickel-plated
Active area
Plastic
Material of the nuts
Brass
General data - Features
Integral System Diagnostics, status
Yes
Number of cable wires
3
Mechanical data
Switch distance
8 mm
Tightening torque of nuts, maximum
18 Nm
Mechanical data - Connection technique
Terminal Connector
Cable
Length of cable
2 m
Wire cross-section
0.25 mm2
Material of the Cable mantle
PVC
Mechanical data - Dimensions
ISO thread of the sensor
M18
width across flats
24 BK
Length of sensor
79 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
Electrical data
Voltage type
DC (direct current)
Operating voltage, minimum
10 V
Operating voltage, maximum
60 V
No-load current
5.5 mA
Operating current
400 mA
Switching element
Normally open contact (NO)
Protection circuit integrated
inductive interference protection
Protection against polarity reversal
Switching frequency, approx.
3,500 Hz
Electrical data - Digital Output
1.5 V
0.4 A
Versions
n-type
Status indication
Note (Integral System Diagnostics, status )
yellow LED
Notes
Note (General)
Instead of nuts, a mounting clamp can be provided.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader
H18
101068879 H18

  • For a smooth fitting of the proximity switches with cylindric shape Ø 18 mm or thread M18

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 03.06.2020 08:28:38