Archive
Product image

TFH232ST-AS-UEDR

  • 2 Contacts
  • Integrated AS-Interface
  • Suitable for AS-i Power24
  • AS-Interface M12 connector
  • Low operating height of pedal
  • Protective shield with wide opening
Ordering data
Product type description
TFH 232 ST-AS UEDR
Article number (order number)
101215189
EAN (European Article Number)
4030661404486
eCl@ss number, Version 9.0
27-37-12-18
Certifications
Certificates
cULus
ASi-SaW
EAC
General data
Product name
TFH 232
Standards
IEC 61508
ISO 13849-1
EN 60947-5-1
EN 50295
EN ISO 13850
Enclosure material
Aluminium
Enclosure coating material
powder-coated
Material of the cover
Aluminium
Material of the pedal
Glass-fibre, reinforced thermoplastic
Material of the protective shield
Aluminium
Colour of the product
White aluminum
Gross weight
1915.000 g
General data - Features
Latching
Yes
Pressure point
Yes
Overlapping contacts
Yes
Probing possible
Yes
Latching
Yes
Suitable for EMERGENCY-OFF
Yes
Number of openers
1
Number of shutters
1
Safety appraisal
Standards
IEC 61508
Performance level, up to
c
Control category to EN13849
1
PFH-value
1.14 x 10⁻⁶ /h
Note (PFH-value)
up to max. 36,500 switching cycles/year
Safety Integrity Level (SIL), applicable for
1
Mission Time
20 Year(s)
Mechanical data
Mechanical life, minimum
200,000 Operations
Mechanical data - Connection technique
Terminal Connector
Connector plug M12, 5-pole
Mechanical data - Dimensions
Width
170 mm
Height
189 mm
Depth
274 mm
Ambient conditions
Protection class
IP 65 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+60 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+85 °C
Relative humidity, minimum
30 %
Relative humidity, maximum
95 %
Note (Relative humidity)
non-condensing
non-icing
Resistance to vibrations to EN 60068-2-6
10 … 150 Hz (0.35 mm / 5 g)
Restistance to shock
15 g / 11 ms
Ambient conditions - Insulation value
Overvoltage category
III
Degree of pollution to VDE 0100
3
Electrical data
Operating Current
50 mA
Switching element
NO contact, NC contact
Switching frequency
3,600 /h
Electrical data - AS Interface
AS-i Operating voltage, minimum
18 VDC
AS-i Operating voltage AS-i maximum
31.6 VDC
Note (AS-i Operating voltage)
Protection against polarity reversal
Electrical data - AS-Interface specification
AS-i Version
V 3.0
AS-i Profile
S-0.B.F.F
AS-i, IO-Code
0x0
AS-i, ID-Code
0xB
AS-i, ID-Code1
0xF
AS-i, ID-Code2
0xF
AS-i Input, Channel 1
Data bits DI 0 / DI 1 = dynamic code transmission
AS-i Input, Channel 2
Data bits DI 2 / DI 3 = dynamic code transmission
AS-i Outputs, DO 0
Solenoid control
AS-i Outputs, DO 0 … DO 3
No Function
AS-i Parameter bits, P0
Channel 2 switched
AS-i Parameter bits, P1 ... P3
No function
Note (AS-i Parameter bits)
Set the parameter outputs to "1111" (0xF)
FID: periphery error
AS-i Input module address
0
Note (AS-i Input module address)
Preset to address 0, can be changed through AS-interface bus master or hand-held programming device

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 24.10.2020 19:24:53

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: