Product image

AZ 17/170-B1-2245

  • Damps vibration on guard device
  • Particularly suitable for sliding doors
Ordering data
Product type description
AZ 17/170-B1-2245
Article number (order number)
101137406
EAN (European Article Number)
4030661280905
eCl@ss number, Version 9.0
27-27-26-06
General data
Product name
Straight actuator with rubber mounting B1
Gross weight
15 g
Mechanical data
Actuating radius, minimum
140 mm
Actuator
straight
rubber mounting
Notes
Note (General)
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 140 mm
minimum actuating radius on hinged guards in line with the plane of the actuator 200 mm
The axis of the hinge must be 13 mm above and in a parallel plane to the top surface of the safety switch.
Max. 200 Ncm tightening torque for mounting the actuator

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 13:06:50