Product image

AZ 17/170-B1

  • Particularly suitable for sliding doors
Ordering data
Product type description
AZ 17/170-B1
Article number (order number)
101122893
EAN (European Article Number)
4030661104393
eCl@ss number, Version 9.0
27-27-26-06
General data
Product name
Straight actuator B1
Gross weight
15 g
Mechanical data
Actuating radius, minimum
140 mm
Actuator
straight
rigid
Notes
Note (General)
The axis of the hinge must be 10 mm above and in a parallel plane to the top surface of the safety switch.
minimum actuating radius on rotating guard systems via the narrow edge of the actuator 140 mm
minimum actuating radius on hinged guards in line with the plane of the actuator 200 mm

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 14:54:49