Product image

AZM 170-B6

  • For very smal actuating radii
  • Particularly suitable for hinged guards
  • The direction of actuation can be selected by applicable insertion of the insert
Ordering data
Product type description
AZM 170-B6
Article number (order number)
101123391
EAN (European Article Number)
4030661104416
eCl@ss number, Version 9.0
27-27-26-06
General data
Product name
Flexible actuator B6
Gross weight
25 g
Mechanical data
Actuating radius, minimum
50 mm
Actuator
flexible
Notes
Note (General)
The axis of the hinge must be 11 mm above and in a parallel plane to the top surface of the safety switch.
Actuating radius adjustable, minimum 50 mm, using an hexagonal key wrench SW 2 mm (a and b)

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 13:45:53