Product image

MS-AZM170P

no Keyfeatures
Ordering data
Product type description
Montagebausatz MS AZM 170 P
Article number (order number)
101150367
EAN (European Article Number)
4030661287751
eCl@ss number, Version 9.0
27-27-26-92
General data
Product name
Mounting set
Gross weight
210 g
Mechanical data
Installation instructions
Mounting parallel to safety guard
Scope of delivery
Delivery scope of Mounting material
Roundhead screw M4 x 30 to ISO 7380
Roundhead screw M4 x 10 to ISO 7380
Washer DIN 433-4.3
Mounting plate AZ 17/AZM 170
U-profile AZM 170
Mounting angle AZM 170
Notes
Note (General)
The mounting sets can only be used in conjunction with actuator AZM 170-B6.
Product graph (exploded-view drawing)
Product graph (exploded-view drawing)

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 14:16:09