Product image

AZM170-B

  • for AZ 17 and AZM 170
Ordering data
Product type description
AZM 170-B ZENTRIERHILFE
Article number (order number)
101208493
EAN (European Article Number)
4030661380674
eCl@ss number, Version 9.0
27-27-26-92
General data
Product name
CENTERING GUIDE
Material
Stainless steel
Gross weight
5 g
Mechanical data - Dimensions
Width
30 mm
Height
25 mm
Depth
3 mm
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 3, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 04.07.2020 06:34:43