
TQ 900-13
- Robust design
- Metal enclosure
- Position indicator
- Large wiring compartment
- External watertight collar
- 3 cable entries M 20 x 1.5
- Twisting of towing eye not possible
- one-side operation / wire up to 50 m long
Ordering data
Product type description
TQ 900-13
Article number (order number)
101184481
EAN (European Article Number)
4030661333700
eCl@ss number, Version 9.0
27-27-06-07
Approval - Standards
Certificates
TÜV
CCC
EAC
CCC
EAC
General data
Product name
TQ 900
Standards
IEC/EN 60947-5-1
Enclosure material
Zinc die-cast
Enclosure coating material
painted
Material of the contacts, electrical
Silver
Material of the cover
Glass-fibre, thermoplastic
Length of the wire, minimum
5 m
Length of the wire, maximum
50 m
Gross weight
1,220 g
General data - Features
Indicator lamp
Yes
Number of openers
3
Number of shutters
1
Safety appraisal
Standards
ISO 13849-1
Mission Time
20 Year(s)
Safety appraisal - Safety outputs
B10d Normally-closed contact (NC)
100,000 Operations
B10d Normally open contact (NO)
100,000 Operations
Mechanical data
Mechanical life, minimum
1,000,000 Operations
Actuating force, maximum
200 N
Actuating travel
400 mm
Mechanical data - Connection technique
Terminal Connector
Screw connection
Cable section, minimum
0.75 mm²
Cable section, maximum
1 x 2.5 mm²
Note (Cable section)
All indications about the cable section are including the conductor ferrules.
Mechanical data - Dimensions
Height of the Sensor, minimum
220.3 mm
Height of the Sensor, maximum
236.3 mm
Length of sensor
69.7 mm
Width of sensor
71.5 mm
Ambient conditions
Protection class
IP 65 to IEC/EN 60529
IP 67 to IEC/EN 60529
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
Ambient conditions - Insulation value
Rated impulse withstand voltage
6 kV
Electrical data
Thermal test current
6 A
Utilisation category AC-15
230 VAC
Utilisation category AC-15
4 A
Utilisation category DC-13
24 VDC
Utilisation category DC-13
1 A
Switching element
NO contact, NC contact
Switching principle
Creep circuit element
Notes
Note (General)
For lengths of over 10 m, intermediate wire supports must be installed every 3 to 5 m.
Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.
As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.
The screwed G24-M20 indicator lamp must be ordered separately, see accessories.
Recommended cable lengths for pull-wire Emergency-Stop switches in relation to the range of ambient temperature.
As the thimbles are subject to deformation in case of wire pull, the wire should be pulled several times after fitting. After that, the wire must be re-tensioned using the eyebolt or the tensioner.
The screwed G24-M20 indicator lamp must be ordered separately, see accessories.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Datasheet
Chinese ( 03/07/2021 )
Danish ( 03/07/2021 )
Dutch ( 03/07/2021 )
English ( 03/07/2021 )
Finnish ( 03/07/2021 )
French ( 03/07/2021 )
German ( 03/07/2021 )
Italian ( 03/07/2021 )
Japanese ( 03/07/2021 )
Norwegian ( 03/07/2021 )
Polish ( 03/07/2021 )
Portugese ( 03/07/2021 )
Portugese ( 03/07/2021 )
Russian ( 03/07/2021 )
Spanish ( 03/07/2021 )
Swedish ( 03/07/2021 )
Turkish ( 03/07/2021 )
Operating instructions and Declaration of conformity
TQ 900
(347,7 kB, 05/10/2019, Revision G)
TQ 900
(381,4 kB, 05/10/2019, Revision G)
TQ 900
(288,6 kB, 05/10/2019, Revision G)
TQ 900
(448,3 kB, 05/10/2019, Revision G)
TQ 900
(298,8 kB, 05/10/2019, Revision G)
TQ 900
(351,4 kB, 05/10/2019, Revision G)
TQ 900
(348,6 kB, 05/10/2019, Revision G)
TQ 900
(286,4 kB, 05/10/2019, Revision G)
TQ 900
(279,7 kB, 05/10/2019, Revision F)
TQ 900
(307,0 kB, 03/11/2020)
BG-test certificate
CCC certification
EAC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Diagram
Operating principle
Operating principle
Operating principle
Operating principle
Characteristic curve
Accessories

101192433
PULLEY-ASSY / STQ441-PU
- for Wire rope Ø 3 mm
- To guide the wire rope where the path is not a straight line

101186704
S900 TENSIONER
- Smooth adjustment
- Only one tool
- Antiskid
- Time-saving
- Ergonomic
- No risk of injury

101150877
PL-M20-24V LED PILOT LIGHT
- red LED and green LED
- To be screwed in cable entries M 20 x 1.5
- white lens (clear)

101186263
INDICATOR LIGHT 24VDC M20 ORANGE
- amber LED, white lens (clear)
- To be screwed in cable entries M 20 x 1.5

SEILEINRICHTUNG KOMPLETT 25 m
- Ready-to-fit
- With red PVC sheath
K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 07/03/2021 10:09:07