Product image

BNS-Y-02

  • for BNS 33, BNS 36, BNS 260 (with 2 NC)
  • enables the interconnection and the connection of BNS safety sensors to a common safety monitoring module
Ordering data
Product type description
BNS-Y-02
Article number (order number)
101194060
EAN (European Article Number)
4030661358086
eCl@ss number, Version 9.0
27-44-01-06
eCl@ss number, Version 11.0
27-44-01-06
ETIM number, version 6.0
EC002925
ETIM number, version 7.0
EC002925
General data
Product name
Y-adapter
Versions
Y-adapter
Connector (electric)
2 x Female connector, 4-pole
1 x Male connector, 4-pole
Gross weight
23 g
Mechanical data
Mechanical life, typical
100 Cycles
Mechanical data - Dimensions
Width
23.5 mm
Height
31 mm
Length
10 mm
Diameter of the ISO-thread
M8
Ambient conditions
Protection class
IP67
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+70 °C
Accessory
Recommendation (product combination)
BNS 33
BNS 36
BNS 260
Notes
Note (General)
The adapter BNS-Y-02 is intended for safety sensors BNS with two normally closed contacts. With the BNS-Y-02, a series circuit is set up where the two normally closed contacts per sensor are connected in a two-channel series arrangement.
Any conventional 4-pole cable with M8 connector can be used as connecting cable.
The sensor chain is extended by connecting further Y-adapters in the direction of the arrow. The last safety sensor is connected to the female connector on the extension as the termination.
Only safety sensors with the same contact configuration can be connected in series. The types BNS-Y-11 and BNS-Y-02 are not allowed to be connected together in a mixed configuration.
The maximum length of the series wiring is 50 m.
Diagram
Product image

Information on diagram
Some descriptionMonitoring the interlock
to EN ISO 14119
Some descriptionPositive break NC contact
Some descriptionActuated
Some descriptionnot actuated
Some descriptionNormally-open contact
Some descriptionNormally-closed contact

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 12/04/2021 17:38:47

Cookies / privacy
X
We respect your privacy
This website uses cookies. Further information on the cookies used can be found in our Privacy Policy. Clicking on 'Accept all' means that you consent to the use of all cookies. By clicking on 'Accept selected', you consent to use of only those cookies needed for the purposes that you have selected.
Your selection: